Generally, warranty for parts purchased on Parts.Cat.Com is 12 months from the invoice date as defined in the Caterpillar Limited Warranty. Parts Warranty covers defects in material and workmanship throughout the Warranty period once it has been installed. For complete Warranty detail contact your local Cat Dealer.
Need More Help? Contact Us
Find a DealerEmail
Return Policy
Return Policy Information
Unless otherwise noted by a non-returnable part
icon, most parts can be returned to your authorized Cat® dealer under their return policy.
Need More Help? Contact Us
Find a DealerEmail
Warranty Information
Warranty Information
Generally, warranty for parts purchased on Parts.Cat.Com is 12 months from the invoice date as defined in the Caterpillar Limited Warranty. Parts Warranty covers defects in material and workmanship throughout the Warranty period once it has been installed. For complete Warranty detail contact your local Cat Dealer.
Need More Help? Contact Us
Find a DealerEmail
Return Policy
Return Policy Information
Unless otherwise noted by a non-returnable part
icon, most parts can be returned to your authorized Cat® dealer under their return policy.
Description: O-Rings are used in static sealing and some dynamic applications.
Attributes: Cat® O-Rings are made from materials that are matched to the fluids, temperatures and pressures found in Cat engines and machines. The materials resist wear and extrusion, and provide superior resistance to seal compression set. In addition, certain Cat O-Rings are coated with PTFE to minimize seal twisting and cutting during seal installation.
Dimensions of our O-Rings are consistently held to tight tolerances to ensure they fit properly into seal grooves with the necessary seal compression.
With over 2500 O-Rings in different sizes and materials, Cat O-Rings are your best solution for your Cat and other mobile equipment O-Ring needs.
Cat Sealing systems protect more expensive parts from leaks and contamination. Protect your investment with Genuine Cat Seals.
Applications: O-Rings are used in many static and dynamic joints throughout Cat machines and engines.
View More
Warning:This product can expose you to chemicals including 1,3-Butadiene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Material Description: HNBR rubber is capable of service temperatures of -40 to 115C and is resistant to fuel, oils, lubricants and offers good abrasion and cut resistance.
Notes: Dimensions and material descriptions provided for reference only.
Polymer: HNBR (Hydrogenated nitrile)
Material Hardness: 78A
Dash Size: 265
View More
Compatible Models for part number 271-4926
PUMPER
SPT343
GENERATOR
SR4 SR4B
GEN SET ENGINE
3516 3508
GENERATOR SET
3516C
TRUCK ENGINE
3406C 3406B
MARINE ENGINE
3508 3516 3512 C175-16
INDUSTRIAL ENGINE
3512C 3516B
TRUCK
772G 794 AC 793F OEM
LOCOMOTIVE ENGINE
C175-20
COMPACTOR
CC-34B CB-34B CB-36B
View More
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 271-4926
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 271-4926
Description: O-Rings are used in static sealing and some dynamic applications.
Attributes: Cat® O-Rings are made from materials that are matched to the fluids, temperatures and pressures found in Cat engines and machines. The materials resist wear and extrusion, and provide superior resistance to seal compression set. In addition, certain Cat O-Rings are coated with PTFE to minimize seal twisting and cutting during seal installation.
Dimensions of our O-Rings are consistently held to tight tolerances to ensure they fit properly into seal grooves with the necessary seal compression.
With over 2500 O-Rings in different sizes and materials, Cat O-Rings are your best solution for your Cat and other mobile equipment O-Ring needs.
Cat Sealing systems protect more expensive parts from leaks and contamination. Protect your investment with Genuine Cat Seals.
Applications: O-Rings are used in many static and dynamic joints throughout Cat machines and engines.
View More
Warning:This product can expose you to chemicals including 1,3-Butadiene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Material Description: HNBR rubber is capable of service temperatures of -40 to 115C and is resistant to fuel, oils, lubricants and offers good abrasion and cut resistance.
Notes: Dimensions and material descriptions provided for reference only.
Polymer: HNBR (Hydrogenated nitrile)
Material Hardness: 78A
Dash Size: 265
View More
Compatible Models for part number 271-4926
PUMPER
SPT343
GENERATOR
SR4 SR4B
GEN SET ENGINE
3516 3508
GENERATOR SET
3516C
TRUCK ENGINE
3406C 3406B
MARINE ENGINE
3508 3516 3512 C175-16
INDUSTRIAL ENGINE
3512C 3516B
TRUCK
772G 794 AC 793F OEM
LOCOMOTIVE ENGINE
C175-20
COMPACTOR
CC-34B CB-34B CB-36B
View More
KeyKey
Factory Fit
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.