Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeUpgrade & Repair KitsRepair & Service KitsMaintenance271-5057: WINDOW SEAL KIT
Home
Upgrade & Repair KitsRepair & Service KitsMaintenance
271-5057: WINDOW SEAL KIT
271-5057: WINDOW SEAL KIT

Cat® Cabin Window Seal Kit

Brand: Cat

Product Images
271-5057: WINDOW SEAL KIT
271-5057: WINDOW SEAL KIT
271-5057: WINDOW SEAL KIT
271-5057: WINDOW SEAL KIT
271-5057: WINDOW SEAL KIT

Cat® Cabin Window Seal Kit

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Parts included in this kit

There are currently no parts associated with this kit.

If you need additional information, please contact your dealer

Visit us

or use our Contact Form
.

DescriptionSpecificationsCompatible Models
Specifications for part number 271-5057

Units of Measure

USMetric
Length (in): 6.85
Material: Plastic,PVC Plastic
Weight (kg): 0.86
Weight (lb): 2.54
Width (in): 4.5
View More
Compatible Models for part number 271-5057

TRACK-TYPE TRACTOR

D9T D11T D8T D10T D7E LGP D7E

WHEEL TRACTOR

627H 621K OEM 631K 623H 651 621H

PIPELAYER

PL83 PL87 583T 587T 587R PL72

WHEEL TRACTOR-SCRAPER

627 623 621 637 657 632 631 651 627K 623K LRC 623K 637K 631K 621K

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert