Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Complete your tax details anytime right here.
Register
Caterpillar
Complete your tax details anytime right here.

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

Complete your tax details anytime right here.
HomeUpgrade & Repair KitsRepair & Service KitsHydraulicsGeneral Hydraulics Repair & Service Kits272-0290: Hydraulic Cylinder Seal Kit
HomeUpgrade & Repair KitsRepair & Service KitsHydraulicsGeneral Hydraulics Repair & Service Kits272-0290: Hydraulic Cylinder Seal Kit
272-0290: Hydraulic Cylinder Seal Kit

KIT-HYDRAULIC CYLINDER SEAL

Brand: Cat

Product Images
272-0290: Hydraulic Cylinder Seal Kit
272-0290: Hydraulic Cylinder Seal Kit
272-0290: Hydraulic Cylinder Seal Kit
272-0290: Hydraulic Cylinder Seal Kit
272-0290: Hydraulic Cylinder Seal Kit

KIT-HYDRAULIC CYLINDER SEAL

Brand: Cat

Warranty Information
Return Policy
Parts included in this kit

No results available.

099-7030: Backup Ring
099-7030: Backup RingQuantity: 1
170-1626: 217.65mm Inner Diameter Backup Ring
170-1626: 217.65mm Inner Diameter Backup RingQuantity: 1
095-1572: 1.9 x 4.8mm 90A NBR O-Ring
095-1572: 1.9 x 4.8mm 90A NBR O-RingQuantity: 2
095-1585: 2.4 x 17.8mm 90A NBR O-Ring
095-1585: 2.4 x 17.8mm 90A NBR O-RingQuantity: 1
7Y-5219: 12.37mm Inside Diameter Seal-O-Ring
7Y-5219: 12.37mm Inside Diameter Seal-O-RingQuantity: 2
095-1700: 3.1 x 34.4mm 90A NBR O-Ring
095-1700: 3.1 x 34.4mm 90A NBR O-RingQuantity: 2
170-1612: 217.29mm Inside Diameter Seal-O-Ring
170-1612: 217.29mm Inside Diameter Seal-O-RingQuantity: 2
170-1616: 179.42mm Inside Diameter Seal-O-Ring
170-1616: 179.42mm Inside Diameter Seal-O-RingQuantity: 1
170-1627: 179.77mm Inner Diameter Backup Ring
170-1627: 179.77mm Inner Diameter Backup RingQuantity: 1
3F-1547: 189.86mm Inner Diameter Seal O Ring
3F-1547: 189.86mm Inner Diameter Seal O RingQuantity: 1
3J-1907: 1.98 x 11.89mm 90A NBR O-Ring
3J-1907: 1.98 x 11.89mm 90A NBR O-RingQuantity: 1
3K-0360: 2.21 x 16.36mm 90A NBR O-Ring
3K-0360: 2.21 x 16.36mm 90A NBR O-RingQuantity: 2
095-1596: 3.5 x 28.7mm 90A NBR O-Ring
095-1596: 3.5 x 28.7mm 90A NBR O-RingQuantity: 1
096-5919: 5mm Internal Diameter Ring
096-5919: 5mm Internal Diameter RingQuantity: 2
3D-2824: 2.95 x 23.47mm 90A NBR O-Ring
3D-2824: 2.95 x 23.47mm 90A NBR O-RingQuantity: 2
2M-9780: 2.46 x 19.18mm 90A NBR O-Ring
2M-9780: 2.46 x 19.18mm 90A NBR O-RingQuantity: 1
6V-3382: 77.88mm Outside Diameter Lip Type Seal
6V-3382: 77.88mm Outside Diameter Lip Type SealQuantity: 1
Showing 1 to 17 of 17
DescriptionSpecificationsCompatible Models
Specifications for part number 272-0290

We are still working on adding a specification for this part.

Compatible Models for part number 272-0290

TRACK-TYPE TRACTOR

D6K LGP

EXCAVATOR

336D2 336E LH 336E LNH 330D MH 328D LCR 330C 330C FM 330D 336D 336E 336F 336D LN 340D L 336D2 L 330C MH 330D LN 330C L 340D2 L 330D L 336E L 336D L 325C 336E H

MOBILE HYD POWER UNIT

336F 336D 336E 330D 336D L 336E L 336FMHPU 336E HVG

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced