Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeUpgrade & Repair KitsRepair & Service KitsHydraulicsGeneral Hydraulics Repair & Service Kits272-6538: Solenoid Valve Group Seal Kit
Home
Upgrade & Repair KitsRepair & Service KitsHydraulicsGeneral Hydraulics Repair & Service Kits
272-6538: Solenoid Valve Group Seal Kit
272-6538: Solenoid Valve Group Seal Kit

Cat® Seal Kit (Solenoid Valve Group)

Brand: Cat

Product Images
272-6538: Solenoid Valve Group Seal Kit
272-6538: Solenoid Valve Group Seal Kit
272-6538: Solenoid Valve Group Seal Kit

Cat® Seal Kit (Solenoid Valve Group)

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Parts included in this kit

There are currently no parts associated with this kit.

If you need additional information, please contact your dealer

Visit us

or use our Contact Form
.

DescriptionSpecificationsCompatible Models
Specifications for part number 272-6538

Units of Measure

USMetric
Approx. Weight (kg): 0.001
Approx. Weight (lb): 0
View More
Compatible Models for part number 272-6538

MULTI TERRAIN LOADER

277D 277C 297D2 297D XHP 277C2 297D 297C 287C2 287C 287B 287D 297D2 XHP

COMPACT TRACK LOADER

289C 279C2 299D 299C 289C2 299D XHP 279C

WHEEL TRACTOR

623H 621K OEM 621H 627H 631K 637K

WHEEL SAW

SW60 SW45

RECLAIMER MIXER

RM-350B

HEX BASED SPL SOLUTION

6020B

WHEEL TRACTOR-SCRAPER

627K 631K 627 623 621 637 632 631 637K 623K LRC 623K 621K

SITE PREP TRACTOR

586C

BACKHOE LOADER

440 450

COLD PLANER

PC205 PC206 PC210

MOTOR GRADER

12H 18M3 12K 120H 14M3 12M 3 12M 2 16 120 14 18 160K 160H 120K 140M 3 AWD 12M 3 AWD 140M 3 140M 2 135H 120M 2 16M3 163H 14M-3 14H NA 160 140K 140H 160M 2 160M 3 16H 150 140K 2 160M 3 AWD 140 143H 14H 120K 2

HYDRAULIC SHOVEL

6020B 6020

TELEHANDLER

TL642 TL943C

COMPACT WHEEL LOADER

906H2 906H 907H2 908H2 907H 908H

FORWARDER

584HD 584

TRACK-TYPE TRACTOR

D6 D8 D8T D8R D6XE

MINI HYD EXCAVATOR

303.5E2 CR 305.5E2 CR 305E2 CR 305.5E2 306E2 304E2 308E2 SR 308E2SR 303.5E2 308E2CR 306E 305E2 308E2 CR 304E2 CR

ROTARY/TRACK DRILLS

OTHER MD6420 MD6240 MD6290

SKID STEER LOADER

272D XHP 226B3 268B 256C 228 246C 272C 272D 248 248B 262C 262C2

WHEEL FELLER BUNCHER

2570C 2570D 573C 573D 563C 563D 2670C 553C 2670D

MOBILE HYD POWER UNIT

308E2 OEM-LIFT

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert