Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeHardware, Seals, & ConsumablesInformation, Messages, & MarkingsFilmsInstructional273-0469: Instruction Film
Home
Hardware, Seals, & ConsumablesInformation, Messages, & MarkingsFilmsInstructional
273-0469: Instruction Film
273-0469: Instruction Film

Cat® Instruction Film Showing Operator's Control Information

Brand: Cat

Product Images
273-0469: Instruction Film
273-0469: Instruction Film
273-0469: Instruction Film
273-0469: Instruction Film
273-0469: Instruction Film

Cat® Instruction Film Showing Operator's Control Information

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 273-0469
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 273-0469

Units of Measure

USMetric
Length (in): 5.25
Film Color: White
Length (mm): 90
Material: Zinc,PVC, Polyethylene Terephthalate Plastic
Letter Color: Black
Width (in): 4.87
Width (mm): 55
View More
Compatible Models for part number 273-0469

MINI HYD EXCAVATOR

301.8 305 301.9 304E2 303.5C 303.5CR 302.7CR 305C CR 305.5E2 301.6 303.5E 305.5D 301.5 303.5D 305.5E 308E2 SR 308E SR 305E 304CR 303CR 304C CR 308E CR 303E CR 308E2SR 303C CR 302CR 303.5E2 CR 305.5E2 CR 305.5 CR 304SR 308E 303.5E2 305D CR 303 SR 304E2 CR 308E2CR 301.7CR 304E 305 CR 305E2 304D CR 305E2 CR 307E2 308E2 CR

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert