Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeDrivetrainWheels274-0003: 3mm Thick Two Bolt Slotted Plate
Home
DrivetrainWheels
274-0003: 3mm Thick Two Bolt Slotted Plate
274-0003: 3mm Thick Two Bolt Slotted Plate

Cat® 3mm Thick Two Bolt Slotted Plate for Final Drive Rear Wheel in Power Train

Brand: Cat

Product Images
274-0003: 3mm Thick Two Bolt Slotted Plate
274-0003: 3mm Thick Two Bolt Slotted Plate
274-0003: 3mm Thick Two Bolt Slotted Plate
274-0003: 3mm Thick Two Bolt Slotted Plate
274-0003: 3mm Thick Two Bolt Slotted Plate

Cat® 3mm Thick Two Bolt Slotted Plate for Final Drive Rear Wheel in Power Train

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 274-0003
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 274-0003

Units of Measure

USMetric
Material: Steel,Carbon Steel
Width (mm): 50
Overall Length (mm): 390
Material Thickness (mm): 3
Width (in): 1.97
Overall Length (in): 15.35
Material Thickness (in): 0.12
View More
Compatible Models for part number 274-0003

TRUCK

777F

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert