Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeDrivetrainFinal DriveFinal Drive Gears275-1053: Carrier-Planet
Home
DrivetrainFinal DriveFinal Drive Gears
275-1053: Carrier-Planet
275-1053: Carrier-Planet

Cat® Planetary Carrier

Brand: Cat

Product Images
275-1053: Carrier-Planet
275-1053: Carrier-Planet
275-1053: Carrier-Planet
275-1053: Carrier-Planet
275-1053: Carrier-Planet

Cat® Planetary Carrier

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 275-1053
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 275-1053

Units of Measure

USMetric
Material Description: Cast Iron
Inside Diameter (mm): 80.93
Overall Length (mm): 162.1
Inside Diameter (in): 3.186
Overall Length (in): 6.381
Material: Ductile (Spheroidal) Iron
View More
Compatible Models for part number 275-1053

MOTOR GRADER

120M 12M 120M 2

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert