Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

Home277-5064: Valve Cover Seal O-Ring
Home277-5064: Valve Cover Seal O-Ring
277-5064: Valve Cover Seal O-Ring

Cat® Seal O-Ring for Valve Mechanism Cover

Brand: Cat

Product Images
277-5064: Valve Cover Seal O-Ring
277-5064: Valve Cover Seal O-Ring
277-5064: Valve Cover Seal O-Ring
277-5064: Valve Cover Seal O-Ring
277-5064: Valve Cover Seal O-Ring

Cat® Seal O-Ring for Valve Mechanism Cover

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Frequently bought together
277-5064277-5064
517-8243517-8243
317-3064317-3064
View All Parts
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 277-5064
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 277-5064

Units of Measure

USMetric
Overall Height (in): 0.1
Overall Width (in): 1.2
Overall Width (mm): 30.48
Overall Length (in): 1.2
Cross Section Diameter (mm): 99,999.99
Overall Height (mm): 2.54
Inside Diameter (mm): 99,999.99
Cross Section Diameter (in): 3,937.008
Overall Length (mm): 30.48
Inside Diameter (in): 3,937.008
View More
Compatible Models for part number 277-5064

PUMPER

SPF343C

GENERATOR

LC20XX

GENERATOR SET

C6.6 C7.1 C6.6DE150E C4.4DE110E C4.4 C4.4DE88E0 C4.4DE65E3 C4.4DE88E3 C4.4DE110E2

INTEGRATED TOOLCARRIER

IT14G2 IT38H IT14G

TRACK LOADER

963D 953D

LOAD HAUL DUMP

R1300G II

BACKHOE LOADER

430E 450E 420E

MOTOR GRADER

12M

COMPACT WHEEL LOADER

914G 914G2

TELEHANDLER

TH407C TH337C TL943C

WHEEL LOADER

928H 950GC 928HZ 924HZ 950 GC 924H 924K 938H 938K 930H 930K

TRACK-TYPE TRACTOR

D4K LGP D6K XL D5R LGP D4K XL D6K2 D5R XL D6N D6K D6K LGP

WHEEL SKIDDER

535D 525D

KNUCKLEBOOM LOADER

559

GEN SET ENGINE

POWER SYS

ENGINE - MACHINE

C4.4

ASPHALT PAVER

AP-655D AP-1055F AP655F BG555E AP-555E AP-600D AP-500E AP600F BG500E

PIPELAYER

PL61

WHEELED EXCAVATOR

M315D2 M322D MH M322D M318D M315D M317D2 M316D M320D2 M313D M318D MH

PNEUMATIC COMPACTOR

CW-34

INDUSTRIAL ENGINE

C6.6 C7.1 C4.4

EXCAVATOR

320D L 323D L 326D2 L 320D2 FM 320D 320D GC 326D2 323D2 L 329D2 L 329D2

VIBRATORY COMPACTOR

CP-64 CS-56 CS-54 CB-54B CS-56B CS-68B CP-54 CP-56 CS-44 CB-64 CP-74B CP-44 CS-54B CB-54 CS-78B CS-79B CS-64B CP-54B CS-76 CS-74 CS-74B CB-44B CP-76 CP-74 CS-64 CP-56B CP-68B

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert