Cat® Thumb Spacer optimizes hydraulic thumb attachment, and precise alignment, and enhances material handling, and durability
Brand: Cat
Product Images
278-1122: 47mm Inner Diameter Thumb Spacer
Cat® Thumb Spacer optimizes hydraulic thumb attachment, and precise alignment, and enhances material handling, and durability
Brand: Cat
Check Price
Check Price
Login to view your customer price
Description
Description
Description: Cat® fastener parts are designed for specific applications based on size, strength, clamp load, and past performance. This is information other manufacturers do not have. They are selected to last until rebuild or the life of the machine. While it may seem as though non-Cat hardware and fasteners are suitable for your machine, no other company knows your equipment like we do.
Attributes: Outer Diameter: 90 mm (3.543 in) Inner Diameter: 47 mm (1.850 in) Width: 5 mm (.197 in) Material: Steel Cat® fasteners are manufactured to precise specifications and are built for durability, reliability, productivity *Strength & Quality – Fasteners meet or exceed ISO, ASTM, ASME & SAE requirements. *Cat® bolts, nuts, and washers are designed to work together as a system for maximum clamping force. *Coatings that meet special requirements for different applications (RoHS compliant). *Recommended by the engineers that know the product.
Applications: Cat® bolts and the matching hardened washers and nuts form a performance based system which produces consistently high clamp loads. You can trust Cat® Fasteners to help you build it, maintain it, or fix it - for most machine and workshop applications throughout the world
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Description: Cat® fastener parts are designed for specific applications based on size, strength, clamp load, and past performance. This is information other manufacturers do not have. They are selected to last until rebuild or the life of the machine. While it may seem as though non-Cat hardware and fasteners are suitable for your machine, no other company knows your equipment like we do.
Attributes: Outer Diameter: 90 mm (3.543 in) Inner Diameter: 47 mm (1.850 in) Width: 5 mm (.197 in) Material: Steel Cat® fasteners are manufactured to precise specifications and are built for durability, reliability, productivity *Strength & Quality – Fasteners meet or exceed ISO, ASTM, ASME & SAE requirements. *Cat® bolts, nuts, and washers are designed to work together as a system for maximum clamping force. *Coatings that meet special requirements for different applications (RoHS compliant). *Recommended by the engineers that know the product.
Applications: Cat® bolts and the matching hardened washers and nuts form a performance based system which produces consistently high clamp loads. You can trust Cat® Fasteners to help you build it, maintain it, or fix it - for most machine and workshop applications throughout the world
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Inner Diameter (in): 1.85
Inner Diameter (mm): 47
Material Description: STEEL
Outer Diameter (in): 3.54
Outer Diameter (mm): 90
Weight (kg): 0.18
Weight (lb): 0.40
Width (in): 0.20
Width (mm): 5
Material: Structural Steel,Alloy Zinc
Units of MeasureUSMetric
Inner Diameter (in): 1.85
Inner Diameter (mm): 47
Material Description: STEEL
View More
Compatible Models
Compatible Models
Mini Hyd Excavator
306.5305E305.5E2 CR306305 CR305E2305E2 CR305.5E2
View More
Mini Hyd Excavator
306.5305E305.5E2 CR306305 CR305E2305E2 CR305.5E2
Warranty Information
Warranty Information
Generally, warranty for parts purchased on Parts.Cat.Com is 12 months from the invoice date as defined in the Caterpillar Limited Warranty. Parts Warranty covers defects in material and workmanship throughout the Warranty period once it has been installed. For complete Warranty detail contact your local Cat Dealer.
Need More Help? Contact Us
Find a DealerEmail
Return Policy
Return Policy Information
Unless otherwise noted by a non-returnable part
icon, most parts can be returned to your authorized Cat® dealer under their return policy.
Description: Cat® fastener parts are designed for specific applications based on size, strength, clamp load, and past performance. This is information other manufacturers do not have. They are selected to last until rebuild or the life of the machine. While it may seem as though non-Cat hardware and fasteners are suitable for your machine, no other company knows your equipment like we do.
Attributes: Outer Diameter: 90 mm (3.543 in) Inner Diameter: 47 mm (1.850 in) Width: 5 mm (.197 in) Material: Steel Cat® fasteners are manufactured to precise specifications and are built for durability, reliability, productivity *Strength & Quality – Fasteners meet or exceed ISO, ASTM, ASME & SAE requirements. *Cat® bolts, nuts, and washers are designed to work together as a system for maximum clamping force. *Coatings that meet special requirements for different applications (RoHS compliant). *Recommended by the engineers that know the product.
Applications: Cat® bolts and the matching hardened washers and nuts form a performance based system which produces consistently high clamp loads. You can trust Cat® Fasteners to help you build it, maintain it, or fix it - for most machine and workshop applications throughout the world
View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Warranty Information
Warranty Information
Generally, warranty for parts purchased on Parts.Cat.Com is 12 months from the invoice date as defined in the Caterpillar Limited Warranty. Parts Warranty covers defects in material and workmanship throughout the Warranty period once it has been installed. For complete Warranty detail contact your local Cat Dealer.
Need More Help? Contact Us
Find a DealerEmail
Return Policy
Return Policy Information
Unless otherwise noted by a non-returnable part
icon, most parts can be returned to your authorized Cat® dealer under their return policy.