Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeHardware, Seals, & ConsumablesInformation, Messages, & Markings279-2271: High-Pressure Warning Film
Home
Hardware, Seals, & ConsumablesInformation, Messages, & Markings
279-2271: High-Pressure Warning Film
279-2271: High-Pressure Warning Film

Cat® High-Pressure Warning Film for the suspension cylinder

Brand: Cat

Product Images
279-2271: High-Pressure Warning Film
279-2271: High-Pressure Warning Film
279-2271: High-Pressure Warning Film
279-2271: High-Pressure Warning Film
279-2271: High-Pressure Warning Film

Cat® High-Pressure Warning Film for the suspension cylinder

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Frequently bought together
279-2271279-2271
279-2269279-2269
3B-84893B-8489
View All Parts
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 279-2271
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 279-2271

Units of Measure

USMetric
Type: Warning Film
Film Color: Yellow
Letter Color: Black
Length (mm): 200
Width (mm): 100
Length (in): 7.87
Width (in): 3.94
Material: Polycarbonate Plastic
View More
Compatible Models for part number 279-2271

UNDERGROUND ART TRUCK

AD60 AD55 AD55B AD63 AD45B AD45

OFF-HIGHWAY TRUCK

D10R

QUARRY TRUCK

771D 772G 773E 777E 770G

TRUCK

772G 785 793F AC 793F CMD 775G 775F 797 772G OEM 773G LRC 775G OEM MT4400D AC 793F OEM 793F XQ 770G 795F XQ 773E 785G 793D 772 773D 773G 793B 797F 770 773F 793C 793F 795F AC 794 AC 775G LRC 773G OEM 770G OEM 769D 789C 789D 777C 789B 785C 777D 785D 777G 797B 777F 785B

TRACTOR

776D 776C 784C 784B

OFF HIGHWAY TRUCK

789G 772 777G 785D 770 777E 793D 777 775 789D 773 794 AC 773GC 793F 798 AC 789 785 793 798 796 AC

ROTARY CUTTER

RC20

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert