Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeCabsCab InteriorCab Seats & ComponentsSeat Suspensions279-2303: Damper Assembly
Home
CabsCab InteriorCab Seats & ComponentsSeat Suspensions
279-2303: Damper Assembly
279-2303: Damper Assembly

Cat® Damper Assembly (Seat Suspension)

Brand: Cat

Product Images
279-2303: Damper Assembly
279-2303: Damper Assembly

Cat® Damper Assembly (Seat Suspension)

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Frequently bought together
279-2303279-2303
242-8773242-8773
264-6362264-6362
View All Parts
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 279-2303
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 279-2303

Units of Measure

USMetric
Overall Width (in): 10.1
Overall Height (in): 10.1
Overall Width (mm): 257
Overall Length (in): 1.5
Overall Height (mm): 257
Overall Length (mm): 38.1
View More
Compatible Models for part number 279-2303

ARTICULATED TRUCK

730 740 735 OEM 725 735

EJECTOR TRUCK

740 730

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert