Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsOther Seals279-5268: 0.5mm Thick Steel Shim
Home
Hardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsOther Seals
279-5268: 0.5mm Thick Steel Shim
279-5268: 0.5mm Thick Steel Shim

Shim

Brand: Cat

Product Images
279-5268: 0.5mm Thick Steel Shim
279-5268: 0.5mm Thick Steel Shim
279-5268: 0.5mm Thick Steel Shim
279-5268: 0.5mm Thick Steel Shim
279-5268: 0.5mm Thick Steel Shim

Shim

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Frequently bought together
279-5268279-5268
279-5267279-5267
446-1526446-1526
View All Parts
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 279-5268
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 279-5268

Units of Measure

USMetric
Overall Width (mm): 77
Overall Width (in): 3.031
Overall Thickness (mm): 0.5
Overall Length (mm): 167.5
Overall Length (in): 6.594
Material: Shim Steel,Carbon Steel
View More
Compatible Models for part number 279-5268

MOTOR GRADER

140M 3 AWD 14L 140 12M 150 160 12M 3 12M 2 120 14 140M 120M 12M 3 AWD 160M 2 160M 3 AWD 160M 3 140M 3 140M 2 120M 2 160M

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert