Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeCabsOther Cab Components280-8603: 8mm OD Cabin Window Stop Bushing
Home
CabsOther Cab Components
280-8603: 8mm OD Cabin Window Stop Bushing
280-8603: 8mm OD Cabin Window Stop Bushing

Cat® Cabin Window Stop Bushing serves as a cushion and wear-resistant interface between the window stop and frame, ensuring smooth contact and reducing damage

Brand: Cat

Product Images
280-8603: 8mm OD Cabin Window Stop Bushing
280-8603: 8mm OD Cabin Window Stop Bushing
280-8603: 8mm OD Cabin Window Stop Bushing
280-8603: 8mm OD Cabin Window Stop Bushing
280-8603: 8mm OD Cabin Window Stop Bushing

Cat® Cabin Window Stop Bushing serves as a cushion and wear-resistant interface between the window stop and frame, ensuring smooth contact and reducing damage

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 280-8603
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 280-8603

Units of Measure

USMetric
Outside Diameter (mm): 8
Outside Diameter (in): 0.31
Inside Diameter (mm): 6
Inside Diameter (in): 0.24
Length (mm): 6
Length (in): 0.24
View More
Compatible Models for part number 280-8603

MINI HYD EXCAVATOR

303.5C 305C CR 303.5E 305.5D 303.5D 305.5E 308E2 SR 308E SR 305E 304C CR 303ECR 308E CR 303E CR 308E2SR 303C CR 303.5E2 CR 305.5E2 CR 308D 303.5E2 305D CR 304E2 CR 308E2CR 304E 304D CR 305E2 CR 308E2 CR

EXCAVATOR

315F LCR 314D LCR 314E CR 314E LCR 314D CR 314F CR 321D LCR

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert