Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeHoses & TubesTubes, Tube Assemblies, & Tube ComponentsTubes282-5934: Tube Assembly
Home
Hoses & TubesTubes, Tube Assemblies, & Tube ComponentsTubes
282-5934: Tube Assembly
282-5934: Tube Assembly

Cat® Tube Assembly (Fuel Tank Group)

Brand: Cat

Product Images
282-5934: Tube Assembly
282-5934: Tube Assembly
282-5934: Tube Assembly
282-5934: Tube Assembly
282-5934: Tube Assembly

Cat® Tube Assembly (Fuel Tank Group)

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Description
Description

Description:
Cat® Tube Assemblies are rigid pipes that convey fluid or air. Cat® Tubes are held to the highest standards of quality and reliability. These rigid tubes (also commonly referred to as pipes) are designed to convey liquids or gases and are precisely engineered for each unique application. Each Cat tubes utilizes superior materials and processes, fabricated specifically to withstand the application’s pressure and flow requirements which will ensure a long life and proper machine functionality. Engineered with a specific application in mind, every Cat tube is designed and manufactured to exacting tolerances to ensure proper alignment with existing systems on your Cat machine.

Tube Outer Diameter : 63.5 mm (2.5 in)
Tube Inner Diameter : 54.1 mm (2.130 in)
Plate Thickness : 5 mm (0.197 in)

Application:
Consult your owner's manual or contact your local Cat Dealer for more information.

Description:
Cat® Tube Assemblies are rigid pipes that convey fluid or air. Cat® Tubes are held to the highest standards of quality and reliability. These rigid tubes (also commonly referred to as pipes) are designed to convey liquids or gases and are precisely engineered for each unique application. Each Cat tubes utilizes superior materials and processes, fabricated specifically to withstand the application’s pressure and flow requirements which will ensure a long life and proper machine functionality. Engineered with a specific application in mind, every Cat tube is designed and manufactured to exacting tolerances to ensure proper alignment with existing systems on your Cat machine.

Tube Outer Diameter : 63.5 mm (2.5 in)
Tube Inner Diameter : 54.1 mm (2.130 in)
Plate Thickness : 5 mm (0.197 in)

Application:
Consult your owner's manual or contact your local Cat Dealer for more information.

Specifications
Specifications
Units of MeasureUSMetric
Overall Diameter (mm): 170
Overall Diameter (in): 6.69
Overall Height (mm): 268.5
Overall Height (in): 10.57
Hole Size (mm): 6.6 (8x)
Hole Size (in): 0.260 (8x)
Weight (kg): 2.383
Weight (lb): 5.25
Material: Alloy Steel
Units of MeasureUSMetric
Overall Diameter (mm): 170
Overall Diameter (in): 6.69
Overall Height (mm): 268.5
View More
Compatible Models
Compatible Models
Backhoe Loader
424B424B HD424B2
View More
Backhoe Loader
424B424B HD424B2
Warranty Information
Return Policy
Parts Diagrams
No EquipmentEnter equipment serial number or choose equipment from previously added list to see parts diagrams.
Select Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 282-5934
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 282-5934

Description:
Cat® Tube Assemblies are rigid pipes that convey fluid or air. Cat® Tubes are held to the highest standards of quality and reliability. These rigid tubes (also commonly referred to as pipes) are designed to convey liquids or gases and are precisely engineered for each unique application. Each Cat tubes utilizes superior materials and processes, fabricated specifically to withstand the application’s pressure and flow requirements which will ensure a long life and proper machine functionality. Engineered with a specific application in mind, every Cat tube is designed and manufactured to exacting tolerances to ensure proper alignment with existing systems on your Cat machine.

Tube Outer Diameter : 63.5 mm (2.5 in)
Tube Inner Diameter : 54.1 mm (2.130 in)
Plate Thickness : 5 mm (0.197 in)

Application:
Consult your owner's manual or contact your local Cat Dealer for more information.

View More
Specifications for part number 282-5934

Units of Measure

USMetric
Overall Diameter (mm): 170
Overall Diameter (in): 6.69
Overall Height (mm): 268.5
Overall Height (in): 10.57
Hole Size (mm): 6.6 (8x)
Hole Size (in): 0.260 (8x)
Weight (kg): 2.383
Weight (lb): 5.25
Material: Alloy Steel
View More
Compatible Models for part number 282-5934

BACKHOE LOADER

424B 424B HD 424B2

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert