Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

Home282-6598: 57.15mm Internal Diameter Steel Spacer
Home282-6598: 57.15mm Internal Diameter Steel Spacer
282-6598: 57.15mm Internal Diameter Steel Spacer

Cat® 3.17mm Thickness Steel Spacer used for Additional Stretch in Implements Frame

Brand: Cat

Product Images
282-6598: 57.15mm Internal Diameter Steel Spacer
282-6598: 57.15mm Internal Diameter Steel Spacer
282-6598: 57.15mm Internal Diameter Steel Spacer
282-6598: 57.15mm Internal Diameter Steel Spacer
282-6598: 57.15mm Internal Diameter Steel Spacer

Cat® 3.17mm Thickness Steel Spacer used for Additional Stretch in Implements Frame

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Frequently bought together
282-6598282-6598
282-6604282-6604
9M-13289M-1328
View All Parts
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 282-6598
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 282-6598

Units of Measure

USMetric
Type: Center Hole-Slot
Outside Diameter (mm): 57.2
Outside Diameter (in): 2.25
Material: Steel Tubing,Carbon Steel
Length (mm): 4.8
Inside Diameter (mm): 54.0
Inside Diameter (in): 2.124 LENGTH IN: 0.187
Center Hole Form: Non-Threaded
View More
Compatible Models for part number 282-6598

TRACK-TYPE TRACTOR

D5R XL D6T D6N D6T XW D6T LGP D6T LGPPAT D6T XL PAT D5R2 D6T XW PAT D5R LGP D6N LGP D6T XL D5 D6N XL

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert