Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Complete your tax details anytime right here.
Register
Caterpillar
Complete your tax details anytime right here.

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

Complete your tax details anytime right here.
HomeUpgrade & Repair KitsRepair & Service KitsDrivetrain and SteeringDrivetrain & Steering Kits283-9979: LINING KIT-BRAKE & RIVET
HomeUpgrade & Repair KitsRepair & Service KitsDrivetrain and SteeringDrivetrain & Steering Kits283-9979: LINING KIT-BRAKE & RIVET
283-9979: LINING KIT-BRAKE & RIVET

Cat® Brake Lining Carrier Kit

Brand: Cat

Product Images
283-9979: LINING KIT-BRAKE & RIVET
283-9979: LINING KIT-BRAKE & RIVET
283-9979: LINING KIT-BRAKE & RIVET
283-9979: LINING KIT-BRAKE & RIVET
283-9979: LINING KIT-BRAKE & RIVET

Cat® Brake Lining Carrier Kit

Brand: Cat

Warranty Information
Return Policy
Parts included in this kit

There are currently no parts associated with this kit.

If you need additional information, please contact your dealer

Visit us

or use our Contact Form
.

DescriptionSpecificationsCompatible Models
Specifications for part number 283-9979

Units of Measure

USMetric
Width (mm): 76.2
Material: Carbon Steel,Non-Band Type Friction Material,Alloy Copper
Thickness (in): 0.3
Thickness (mm): 6.4
Kit Contains: Lining -2, Rivet -24
Width (in): 3.0
View More
Compatible Models for part number 283-9979

WHEEL TRACTOR

615 615C II 611 615C

INTEGRATED TOOLCARRIER

IT38G II IT38H IT38G

WHEEL SCRAPER

615C

WHEEL LOADER

938G 938F 938H 938G II 950H 950G II

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced