284-3502: 29.00mm Minimum ID Stainless Steel Clamp
Cat® Clamp Band (Spring Liner)
Brand: Cat
Product Images
284-3502: 29.00mm Minimum ID Stainless Steel Clamp
Cat® Clamp Band (Spring Liner)
Brand: Cat
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Warranty Information
Generally, warranty for parts purchased on Parts.Cat.Com is 12 months from the invoice date as defined in the Caterpillar Limited Warranty. Parts Warranty covers defects in material and workmanship throughout the Warranty period once it has been installed. For complete Warranty detail contact your local Cat Dealer.
Need More Help? Contact Us
Find a DealerEmail
Return Policy
Return Policy Information
Unless otherwise noted by a non-returnable part
icon, most parts can be returned to your authorized Cat® dealer under their return policy.
Need More Help? Contact Us
Find a DealerEmail
Description
Description
Description: Cat constant tension hose clamps are an excellent choice for high pressure fluid and air applications. These clamps are engineered to hold tight without leaks or compromised functionality. We offer two choices of our Constant Tension clamps: Belleville, and T-bolt. Belleville clamps are a lined worm drive clamp that utilizes Belleville washers as the constant tension spring for maximum strength and hold. T-bolt clamps use a t-bolt and spring for constant tension and can hold even under the most extreme pressures.
Attributes: • Material: Stainless steel • Working diameter: 27-35 mm (1.06-1.38 in) • Clamp band with inner liner • Clamp type: Wave liner
Application: • Belleville constant tension clamps are suitable for pressures up to 50 PSI • T-bolt clamps suitable for pressures 50 PSI+ • Consult your owner's manual or contact your local Cat Dealer for more information.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Description: Cat constant tension hose clamps are an excellent choice for high pressure fluid and air applications. These clamps are engineered to hold tight without leaks or compromised functionality. We offer two choices of our Constant Tension clamps: Belleville, and T-bolt. Belleville clamps are a lined worm drive clamp that utilizes Belleville washers as the constant tension spring for maximum strength and hold. T-bolt clamps use a t-bolt and spring for constant tension and can hold even under the most extreme pressures.
Attributes: • Material: Stainless steel • Working diameter: 27-35 mm (1.06-1.38 in) • Clamp band with inner liner • Clamp type: Wave liner
Application: • Belleville constant tension clamps are suitable for pressures up to 50 PSI • T-bolt clamps suitable for pressures 50 PSI+ • Consult your owner's manual or contact your local Cat Dealer for more information.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Clamp Width (in): 0.56
Material Description: Stainless Steel
Hose Clamp Type: Wave Liner
Minimum Effective Diameter (in): 1.06
Clamp Width (mm): 14.2
Maximum Effective Diameter (mm): 35
Material: Stainless Steel
Minimum Effective Diameter (mm): 27
Working Diameter (mm): 27 - 35
Working Diameter (in): 1 1/16 - 1 3/8
Maximum Effective Diameter (in): 1.38
Units of MeasureUSMetric
Clamp Width (in): 0.56
Material Description: Stainless Steel
Hose Clamp Type: Wave Liner
View More
Compatible Models
Compatible Models
Multi Terrain Loader
287C277C
Track-Type Tractor
D6
Compact Track Loader
289C279C259B3
Engine - Machine
C9
Mini Hyd Excavator
301.8C301.6C
Wheel Tractor
637E631E
Truck Engine
C9C15
Track Feller Buncher
TK751
Skid Steer Loader
256C246C216B3262C
Excavator
M325D MHM325D L MH
Motor Grader
14M-318
Wheel Loader
972 XE966 XE980 XE980962H980C950H980H982 XE
View More
Multi Terrain Loader
287C277C
Warranty Information
Warranty Information
Generally, warranty for parts purchased on Parts.Cat.Com is 12 months from the invoice date as defined in the Caterpillar Limited Warranty. Parts Warranty covers defects in material and workmanship throughout the Warranty period once it has been installed. For complete Warranty detail contact your local Cat Dealer.
Need More Help? Contact Us
Find a DealerEmail
Return Policy
Return Policy Information
Unless otherwise noted by a non-returnable part
icon, most parts can be returned to your authorized Cat® dealer under their return policy.
Description: Cat constant tension hose clamps are an excellent choice for high pressure fluid and air applications. These clamps are engineered to hold tight without leaks or compromised functionality. We offer two choices of our Constant Tension clamps: Belleville, and T-bolt. Belleville clamps are a lined worm drive clamp that utilizes Belleville washers as the constant tension spring for maximum strength and hold. T-bolt clamps use a t-bolt and spring for constant tension and can hold even under the most extreme pressures.
Attributes: • Material: Stainless steel • Working diameter: 27-35 mm (1.06-1.38 in) • Clamp band with inner liner • Clamp type: Wave liner
Application: • Belleville constant tension clamps are suitable for pressures up to 50 PSI • T-bolt clamps suitable for pressures 50 PSI+ • Consult your owner's manual or contact your local Cat Dealer for more information.
View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.