286-5030: 7/16-20-2A X M14X1.5-6G 90 Degrees Elbow Filter Adapter
Fluid Carrying Elbow Adapter
Brand: Cat
Product Images
286-5030: 7/16-20-2A X M14X1.5-6G 90 Degrees Elbow Filter Adapter
Fluid Carrying Elbow Adapter
Brand: Cat
Check Price
Check Price
Login to view your customer price
Warranty InformationReturn Policy
Related parts
214-7566: 1.83 x 8.92mm 90A FKM O-Ring
Check Price
228-7101: 2.1 x 11.4mm 90A FKM O-Ring
Check Price
6V-6560: 2.1 x 11.4mm 90A NBR O-Ring
Check Price
3J-7354: 1.83 x 8.92mm 90A NBR O-Ring
Check Price
KeyKey
Factory Fit
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Description
Description
Description: Cat® Fluid Carrying Adapters are held to the highest standards of quality and reliability. These adapters are manufactured to exacting tolerances to ensure leak free connections. Each Cat Fluid Carrying Adapter is designed to meet or exceed industry standards for operating pressure, assembly torque capability, and corrosion protection to ensure a long life and proper machine functionality.
Attributes: • Fluid carrying component • Designed to meet or exceed the performance of industry standard parts and provide leak free connections • The image provided is for reference only. Adapter construction may differ slightly from the image depicted, but the part is designed to be interchangeable with the OEM part.
Application: Adapters are designed to connect fluid carrying hoses and tubes to other system components. Consult your owner’s manual or contact your local Cat Dealer for more information.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Cat® Hose Assembly Products Warning
Improper selections of hose and coupling combinations will void warranties and may result in serious personal injury or death, property damage, or component and machine system failure. Cat® hose assembly products are designed and tested as a system to achieve a reliable connection, thus maximizing hydraulic system safety and dependability. It is also recommended that appropriate and properly maintained Caterpillar tooling is used to ensure hoses are crimped to specifications. Use of Caterpillar hose with other manufacturer’s couplings or the use of Caterpillar couplings with other manufacturer’s hose may result in the production of unreliable, unsafe or under-performing hose assemblies. It is not recommended or authorized by Caterpillar. For additional information see SAE J1273 section 6.3 and ISO 17165-2 section 6.3.
Description: Cat® Fluid Carrying Adapters are held to the highest standards of quality and reliability. These adapters are manufactured to exacting tolerances to ensure leak free connections. Each Cat Fluid Carrying Adapter is designed to meet or exceed industry standards for operating pressure, assembly torque capability, and corrosion protection to ensure a long life and proper machine functionality.
Attributes: • Fluid carrying component • Designed to meet or exceed the performance of industry standard parts and provide leak free connections • The image provided is for reference only. Adapter construction may differ slightly from the image depicted, but the part is designed to be interchangeable with the OEM part.
Application: Adapters are designed to connect fluid carrying hoses and tubes to other system components. Consult your owner’s manual or contact your local Cat Dealer for more information.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Cat® Hose Assembly Products Warning
Improper selections of hose and coupling combinations will void warranties and may result in serious personal injury or death, property damage, or component and machine system failure.
View More
Specifications
Specifications
Type: Elbow, 90°
Coolant and Urea Compatible Seal: 216-8579 (M14 X 1.5), 6V-9027 (7/16-20)
Oil and Fuel Compatible Seal: 214-7566 (7/16-20), 228-7101 (M14 X 1.5)
Connector Type: Not specified
Material Description: Brass
Transmission and Hydraulic Oil Compatibile Seal: 3J-7354 (7/16-20), 6V-6560 (M14 X 1.5)
Thread: 7/16-20; M14X1.5
Material: Alloy Brass
Type: Elbow, 90°
Coolant and Urea Compatible Seal: 216-8579 (M14 X 1.5), 6V-9027 (7/16-20)
Oil and Fuel Compatible Seal: 214-7566 (7/16-20), 228-7101 (M14 X 1.5)
View More
Compatible Models
Compatible Models
Generator Set
C13 XQ375C175-16C13 XQ3503516C
Wheel Tractor
627H623H621H
Truck Engine
C7C9C-9C13C15
Power Module
XQ2280
Site Prep Tractor
2864C586C
Petroleum Engine
C15C18
Ejector Truck
740B
Wheel Loader
980K HLG972K980K966K XE966K950K962K
Track-Type Tractor
D6T XWD6T LGPD6T XL
Articulated Truck
740B735B
Industrial Engine
C18C13C15C9.3C7.1
Wheel Feller Buncher
2670C573C
Excavator
336E LN336E LH336E324E329E LN324E L568 FM LL568 FM349E L336E LNH329E L349E L VG324E LN329E336E L349E336E H
Description: Cat® Fluid Carrying Adapters are held to the highest standards of quality and reliability. These adapters are manufactured to exacting tolerances to ensure leak free connections. Each Cat Fluid Carrying Adapter is designed to meet or exceed industry standards for operating pressure, assembly torque capability, and corrosion protection to ensure a long life and proper machine functionality.
Attributes: • Fluid carrying component • Designed to meet or exceed the performance of industry standard parts and provide leak free connections • The image provided is for reference only. Adapter construction may differ slightly from the image depicted, but the part is designed to be interchangeable with the OEM part.
Application: Adapters are designed to connect fluid carrying hoses and tubes to other system components. Consult your owner’s manual or contact your local Cat Dealer for more information.
View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Cat® Hose Assembly Products Warning
Improper selections of hose and coupling combinations will void warranties and may result in serious personal injury or death, property damage, or component and machine system failure.
View More
Specifications for part number 286-5030
Type: Elbow, 90°
Coolant and Urea Compatible Seal: 216-8579 (M14 X 1.5), 6V-9027 (7/16-20)
Oil and Fuel Compatible Seal: 214-7566 (7/16-20), 228-7101 (M14 X 1.5)
Connector Type: Not specified
Material Description: Brass
Transmission and Hydraulic Oil Compatibile Seal: 3J-7354 (7/16-20), 6V-6560 (M14 X 1.5)
Thread: 7/16-20; M14X1.5
Material: Alloy Brass
View More
Compatible Models for part number 286-5030
GENERATOR SET
C13 XQ375 C175-16 C13 XQ350 3516C
WHEEL TRACTOR
627H 623H 621H
TRUCK ENGINE
C7 C9 C-9 C13 C15
POWER MODULE
XQ2280
SITE PREP TRACTOR
2864C 586C
PETROLEUM ENGINE
C15 C18
EJECTOR TRUCK
740B
WHEEL LOADER
980K HLG 972K 980K 966K XE 966K 950K 962K
TRACK-TYPE TRACTOR
D6T XW D6T LGP D6T XL
ARTICULATED TRUCK
740B 735B
INDUSTRIAL ENGINE
C18 C13 C15 C9.3 C7.1
WHEEL FELLER BUNCHER
2670C 573C
EXCAVATOR
336E LN 336E LH 336E 324E 329E LN 324E L 568 FM LL 568 FM 349E L 336E LNH 329E L 349E L VG 324E LN 329E 336E L 349E 336E H