To find the parts that fit.To find the parts that fit.
Part number or name
Sign in
BackHomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws287-3585: M20-2.5 x 60mm Hex Head Bolt
BackHome
Hardware, Seals, & ConsumablesHardwareFastenersBolts & Screws287-3585: M20-2.5 x 60mm Hex Head Bolt
287-3585: M20-2.5 x 60mm Hex Head Bolt
Product Images
287-3585: M20-2.5 x 60mm Hex Head Bolt
Cat® MJ20 Steel Hexagonal Head Bolt
Brand: Cat
Check Price
Check Price
Login to view your customer price
Warranty Information
Warranty Information
Generally, warranty for parts purchased on Parts.Cat.Com is 12 months from the invoice date as defined in the Caterpillar Limited Warranty. Parts Warranty covers defects in material and workmanship throughout the Warranty period once it has been installed. For complete Warranty detail contact your local Cat Dealer.
Need More Help? Contact Us
Find a DealerEmail
Return Policy
Return Policy Information
Unless otherwise noted by a non-returnable part
icon, most parts can be returned to your authorized Cat® dealer under their return policy.
Need More Help? Contact Us
Find a DealerEmail
Warranty Information
Warranty Information
Generally, warranty for parts purchased on Parts.Cat.Com is 12 months from the invoice date as defined in the Caterpillar Limited Warranty. Parts Warranty covers defects in material and workmanship throughout the Warranty period once it has been installed. For complete Warranty detail contact your local Cat Dealer.
Need More Help? Contact Us
Find a DealerEmail
Return Policy
Return Policy Information
Unless otherwise noted by a non-returnable part
icon, most parts can be returned to your authorized Cat® dealer under their return policy.
Description: Cat® fastener parts are designed for specific applications based on size, strength, clamp load, and past performance. This is information other manufacturers do not have. They are selected to last until rebuild or the life of the machine. While it may seem as though non-Cat hardware and fasteners are suitable for your machine, no other company knows your equipment like we do. Hex head bolts/screws offer the most robust driving feature.
Attributes: • Cat fasteners are manufactured to precise specifications and are built for durability, reliability, productivity • Strength & Quality – Fasteners meet or exceed ISO, ASTM, ASME & SAE requirements. • Cat bolts, nuts, and washers are designed to work together as a system for maximum clamping force. • Coatings that meet special requirements for different applications (RoHS compliant).
Application: Cat bolts and the matching hardened washers and nuts form a performance based system which produces consistently high clamp loads. You can trust Cat Fasteners to help you build it, maintain it, or fix it - for most machine and workshop applications throughout the world.
View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 287-3585
Units of Measure
USMetric
Bolt Length (in): 2.362
Thread Size (dia x pitch) (mm): M20x2.5
Bolt Length (mm): 60
Bolt Type: Hex Head
Coating: Zinc Phosphate + Oil
Grip Length (in): 0.295
Grip Length (mm): 7.5
Material: Steel,Low Alloy Steel,Alloy Zinc
Material Description: Cat Class 11.9. Head Marking - 11.9 (1170 MPa Ultimate Tensile Strength)
Thread Size (in - TPI) (in): M20-2.5
Pitch (mm): 2.5
Hand of Thread: RH
Thread Size (mm): MJ20
Class or Grade: Cat/ISO 898-1 Class 11.9
Locking Feature: None
Hex Size (mm): 30
View More
Compatible Models for part number 287-3585
TRACK-TYPE TRACTOR
D6
UNDERGROUND ART TRUCK
AE40 II AD45 AD55
TRACK LOADER
963D 963K
EXCAVATOR
323D3 319D L 319D LN 326 320D2 323D2 318D2 L 326F L 326F LN 320D2 L
MOTOR GRADER
16M
View More
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 287-3585
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 287-3585
Description: Cat® fastener parts are designed for specific applications based on size, strength, clamp load, and past performance. This is information other manufacturers do not have. They are selected to last until rebuild or the life of the machine. While it may seem as though non-Cat hardware and fasteners are suitable for your machine, no other company knows your equipment like we do. Hex head bolts/screws offer the most robust driving feature.
Attributes: • Cat fasteners are manufactured to precise specifications and are built for durability, reliability, productivity • Strength & Quality – Fasteners meet or exceed ISO, ASTM, ASME & SAE requirements. • Cat bolts, nuts, and washers are designed to work together as a system for maximum clamping force. • Coatings that meet special requirements for different applications (RoHS compliant).
Application: Cat bolts and the matching hardened washers and nuts form a performance based system which produces consistently high clamp loads. You can trust Cat Fasteners to help you build it, maintain it, or fix it - for most machine and workshop applications throughout the world.
View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 287-3585
Units of Measure
USMetric
Bolt Length (in): 2.362
Thread Size (dia x pitch) (mm): M20x2.5
Bolt Length (mm): 60
Bolt Type: Hex Head
Coating: Zinc Phosphate + Oil
Grip Length (in): 0.295
Grip Length (mm): 7.5
Material: Steel,Low Alloy Steel,Alloy Zinc
Material Description: Cat Class 11.9. Head Marking - 11.9 (1170 MPa Ultimate Tensile Strength)
Thread Size (in - TPI) (in): M20-2.5
Pitch (mm): 2.5
Hand of Thread: RH
Thread Size (mm): MJ20
Class or Grade: Cat/ISO 898-1 Class 11.9
Locking Feature: None
Hex Size (mm): 30
View More
Compatible Models for part number 287-3585
TRACK-TYPE TRACTOR
D6
UNDERGROUND ART TRUCK
AE40 II AD45 AD55
TRACK LOADER
963D 963K
EXCAVATOR
323D3 319D L 319D LN 326 320D2 323D2 318D2 L 326F L 326F LN 320D2 L
MOTOR GRADER
16M
View More
Compare Alternate Parts
This part:287-3585: M20-2.5 x 60mm Hex Head Bolt
Check Price
Bolt Length (in)
2.362
Grip Length (in)
0.295
Thread Size (in - TPI) (in)
M20-2.5
Description
Cat® MJ20 Steel Hexagonal Head Bolt
This part:627-7266: FASTENER BIN KIT; M20 METRIC-COARSE
Check Price
Description
Metric-Coarse Fastener Bin Kit, M20, 6 Assorted Lengths, 8 Part Numbers, 195 Pieces, Phosphate and Oil Coating
Related parts
198-4769: M20 ID Steel Flat Washer
Cat® 10mm Thick Flat Hard Washer
Check Price
6V-7742: M20 x 2.5mm Hex Nut
Cat® M20 Steel Hexagonal Plain Nut
Check Price
6V-7688: M20 x 2.5mm Hex Lock Nut
Metric
Check Price
8T-3282: M20 ID Steel Flat Washer
Cat® A Hard Washer designed for M20 fastener prevents the fastener from sinking into the material and distributes the load more evenly.
Check Price
KeyKey
Factory Fit
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.