Caterpillar
No Suggested Results

Add Equipment


Register

Caterpillar

Add Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Part number or name
BackHomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings290-2683: 1.5mm Thick Wiper Seal
BackHome
Hardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings
290-2683: 1.5mm Thick Wiper Seal
290-2683: 1.5mm Thick Wiper Seal
Product Images
290-2683: 1.5mm Thick Wiper Seal
290-2683: 1.5mm Thick Wiper Seal

Cat® Lubrication Pump Wiper Seal ensures effective sealing, featuring a wiper design to prevent contaminants from entering the pump

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Warranty Information

Generally, warranty for parts purchased on Parts.Cat.Com is 12 months from the invoice date as defined in the Caterpillar Limited Warranty. Parts Warranty covers defects in material and workmanship throughout the Warranty period once it has been installed. For complete Warranty detail contact your local Cat Dealer.

Need More Help? Contact Us

Find a DealerEmail
Return Policy
Return Policy Information
Unless otherwise noted by a non-returnable part
icon, most parts can be returned to your authorized Cat® dealer under their return policy.

Need More Help? Contact Us

Find a DealerEmail
Warranty Information
Warranty Information

Generally, warranty for parts purchased on Parts.Cat.Com is 12 months from the invoice date as defined in the Caterpillar Limited Warranty. Parts Warranty covers defects in material and workmanship throughout the Warranty period once it has been installed. For complete Warranty detail contact your local Cat Dealer.

Need More Help? Contact Us

Find a DealerEmail
Return Policy
Return Policy Information
Unless otherwise noted by a non-returnable part
icon, most parts can be returned to your authorized Cat® dealer under their return policy.

Need More Help? Contact Us

Find a DealerEmail
Parts diagram for 290-2683
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 290-2683

The Wiper Seal for the lubrication pump is to establish an impervious boundary between the inner sanctum of the pump assembly and the external environment. It ensures that the pump operates with optimal efficiency by preventing debris from compromising the pump's internal mechanisms, leading to consistent and reliable pump performance.

Attributes:
• Made up of durable materials.
• Withstands temperature fluctuations.
• Withstands the high pressures.
• Reducing friction and wear.

Applications:
The Wiper Seal for the lubrication pump protects the pump's internal components from contaminants, ensuring optimal pump performance and durability in demanding working environments.

View More
Warning:Cancer and Reproductive Harm - www.P65Warnings.ca.gov
Specifications for part number 290-2683

Units of Measure

USMetric

Material: Fluoroelastomer (FKM) Rubber

View More
Compatible Models for part number 290-2683

TRUCK

795F XQ 785G 793D 793F 794 AC 789C 789D 785C 785D 793F OEM

WHEEL DOZER

854K

OFF HIGHWAY TRUCK

798 789D 794 AC 796 AC 798 AC

ROTARY CUTTER

RC20

WHEEL LOADER

993K 988K XE 988K 994K 990K 992K 993 992

View More
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 290-2683
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 290-2683

The Wiper Seal for the lubrication pump is to establish an impervious boundary between the inner sanctum of the pump assembly and the external environment. It ensures that the pump operates with optimal efficiency by preventing debris from compromising the pump's internal mechanisms, leading to consistent and reliable pump performance.

Attributes:
• Made up of durable materials.
• Withstands temperature fluctuations.
• Withstands the high pressures.
• Reducing friction and wear.

Applications:
The Wiper Seal for the lubrication pump protects the pump's internal components from contaminants, ensuring optimal pump performance and durability in demanding working environments.

View More
Warning:Cancer and Reproductive Harm - www.P65Warnings.ca.gov
Specifications for part number 290-2683

Units of Measure

USMetric

Material: Fluoroelastomer (FKM) Rubber

View More
Compatible Models for part number 290-2683

TRUCK

795F XQ 785G 793D 793F 794 AC 789C 789D 785C 785D 793F OEM

WHEEL DOZER

854K

OFF HIGHWAY TRUCK

798 789D 794 AC 796 AC 798 AC

ROTARY CUTTER

RC20

WHEEL LOADER

993K 988K XE 988K 994K 990K 992K 993 992

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert