Cat® 31.8mm Inner Diameter Rubber O Ring Seal used in Lubrication Pump
Brand: Cat
Check Price
Check Price
Login to view your customer price
Warranty Information
Warranty Information
Generally, warranty for parts purchased on Parts.Cat.Com is 12 months from the invoice date as defined in the Caterpillar Limited Warranty. Parts Warranty covers defects in material and workmanship throughout the Warranty period once it has been installed. For complete Warranty detail contact your local Cat Dealer.
Need More Help? Contact Us
Find a DealerEmail
Return Policy
Return Policy Information
Unless otherwise noted by a non-returnable part
icon, most parts can be returned to your authorized Cat® dealer under their return policy.
Need More Help? Contact Us
Find a DealerEmail
Warranty Information
Warranty Information
Generally, warranty for parts purchased on Parts.Cat.Com is 12 months from the invoice date as defined in the Caterpillar Limited Warranty. Parts Warranty covers defects in material and workmanship throughout the Warranty period once it has been installed. For complete Warranty detail contact your local Cat Dealer.
Need More Help? Contact Us
Find a DealerEmail
Return Policy
Return Policy Information
Unless otherwise noted by a non-returnable part
icon, most parts can be returned to your authorized Cat® dealer under their return policy.
Need More Help? Contact Us
Find a DealerEmail
KeyKey
Factory Fit
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Add Equipment
Add Equipment
Add Equipment
To find the parts that fit.To find the parts that fit.
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Parts diagram for 290-2685
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 290-2685
Description: O-Rings are used in static sealing and some dynamic applications.
Attributes: Cat® O-Rings are made from materials that are matched to the fluids, temperatures and pressures found in Cat engines and machines. The materials resist wear and extrusion, and provide superior resistance to seal compression set. In addition, certain Cat O-Rings are coated with PTFE to minimize seal twisting and cutting during seal installation.
Dimensions of our O-Rings are consistently held to tight tolerances to ensure they fit properly into seal grooves with the necessary seal compression.
With over 2500 O-Rings in different sizes and materials, Cat O-Rings are your best solution for your Cat and other mobile equipment O-Ring needs.
Cat Sealing systems protect more expensive parts from leaks and contamination. Protect your investment with Genuine Cat Seals.
View More
Warning:This product can expose you to chemicals including 1,3-Butadiene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Material Description: Nitrile (NBR) rubber is capable of service temperatures of -40 to 100C and is resistant to fuel oils, gasoline, ultra low sulfur diesel fuel and lubricants. Nitrile rubber is not recommended for applications that require resistance to bio-diesel or coolant.
Notes: Dimensions and material descriptions provided for reference only.
Polymer: NBR (Nitrile butadiene)
Applications: Ambient temperature fuel handling; High and low pressure LPG service; Hydraulic fluids (to 10,335 kPa/1,500 psi); Power steering seals; Radiator thermostat seals
Not Compatible With: Automotive and aircraft brake fluids; High levels of ozone; Ketones; Phosphate ester fluids; Strong acids; UV light
Material Hardness: 90A
Temperature (°C): -40 - 100
Compatible With: Abrasion resistant; Alpha-Olefin base synthetic lubricants; Ethylene Glycol; Hydrocarbon fuels; Petroleum base lubricants; Silicone oils and greases; Water, water base engine coolants; ORFS, STORS seals
Temperature (°F): -40 - 212
View More
Compatible Models for part number 290-2685
TRUCK
785G 797F 793F 795F AC 794 AC 795F XQ 793F CMD
WHEEL DOZER
854K
OFF HIGHWAY TRUCK
789G 798 794 AC 796 AC 793F 798 AC
ROTARY CUTTER
RC20
WHEEL LOADER
988K 994K 990K 993K 992K 993 992 988K XE
View More
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 290-2685
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 290-2685
Description: O-Rings are used in static sealing and some dynamic applications.
Attributes: Cat® O-Rings are made from materials that are matched to the fluids, temperatures and pressures found in Cat engines and machines. The materials resist wear and extrusion, and provide superior resistance to seal compression set. In addition, certain Cat O-Rings are coated with PTFE to minimize seal twisting and cutting during seal installation.
Dimensions of our O-Rings are consistently held to tight tolerances to ensure they fit properly into seal grooves with the necessary seal compression.
With over 2500 O-Rings in different sizes and materials, Cat O-Rings are your best solution for your Cat and other mobile equipment O-Ring needs.
Cat Sealing systems protect more expensive parts from leaks and contamination. Protect your investment with Genuine Cat Seals.
View More
Warning:This product can expose you to chemicals including 1,3-Butadiene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Material Description: Nitrile (NBR) rubber is capable of service temperatures of -40 to 100C and is resistant to fuel oils, gasoline, ultra low sulfur diesel fuel and lubricants. Nitrile rubber is not recommended for applications that require resistance to bio-diesel or coolant.
Notes: Dimensions and material descriptions provided for reference only.
Polymer: NBR (Nitrile butadiene)
Applications: Ambient temperature fuel handling; High and low pressure LPG service; Hydraulic fluids (to 10,335 kPa/1,500 psi); Power steering seals; Radiator thermostat seals
Not Compatible With: Automotive and aircraft brake fluids; High levels of ozone; Ketones; Phosphate ester fluids; Strong acids; UV light
Material Hardness: 90A
Temperature (°C): -40 - 100
Compatible With: Abrasion resistant; Alpha-Olefin base synthetic lubricants; Ethylene Glycol; Hydrocarbon fuels; Petroleum base lubricants; Silicone oils and greases; Water, water base engine coolants; ORFS, STORS seals