Caterpillar
No Suggested Results

Add Equipment


Register

Caterpillar

Add Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Part number or name
BackHomeCabsCab VisibilityWindows & Glass291-4819: 1412mm Height Safety Glass
BackHome
CabsCab VisibilityWindows & Glass
291-4819: 1412mm Height Safety Glass
291-4819: 1412mm Height Safety Glass
Product Images
291-4819: 1412mm Height Safety Glass
291-4819: 1412mm Height Safety Glass
291-4819: 1412mm Height Safety Glass
291-4819: 1412mm Height Safety Glass
291-4819: 1412mm Height Safety Glass

Cat® Front Glass (RH)

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Warranty Information

Generally, warranty for parts purchased on Parts.Cat.Com is 12 months from the invoice date as defined in the Caterpillar Limited Warranty. Parts Warranty covers defects in material and workmanship throughout the Warranty period once it has been installed. For complete Warranty detail contact your local Cat Dealer.

Need More Help? Contact Us

Find a DealerEmail
Return Policy
Return Policy Information
Unless otherwise noted by a non-returnable part
icon, most parts can be returned to your authorized Cat® dealer under their return policy.

Need More Help? Contact Us

Find a DealerEmail
Warranty Information
Warranty Information

Generally, warranty for parts purchased on Parts.Cat.Com is 12 months from the invoice date as defined in the Caterpillar Limited Warranty. Parts Warranty covers defects in material and workmanship throughout the Warranty period once it has been installed. For complete Warranty detail contact your local Cat Dealer.

Need More Help? Contact Us

Find a DealerEmail
Return Policy
Return Policy Information
Unless otherwise noted by a non-returnable part
icon, most parts can be returned to your authorized Cat® dealer under their return policy.

Need More Help? Contact Us

Find a DealerEmail
Parts diagram for 291-4819
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 291-4819

Description:
Cat glass protects the machine operator from weather conditions and provides excellent visibility with minimal optical deviation.

Attributes:
• Conforms to Federal and International Standards for automotive safety glazing materials
• Green tinted laminated safety glass
• 70% minimum light transmittance

Application:
Provides operator visibility from the cab of Cat machines.

View More
Specifications for part number 291-4819

Units of Measure

USMetric

Thickness (mm): 7

Overall Width (mm): 458

Overall Length (mm): 1412

Thickness (in): 0.27

Overall Width (in): 18.02

Overall Length (in): 55.60

Material: Glass Ceramic

View More
Compatible Models for part number 291-4819

WHEEL LOADER

982 XE 980 980 XE

View More
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 291-4819
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 291-4819

Description:
Cat glass protects the machine operator from weather conditions and provides excellent visibility with minimal optical deviation.

Attributes:
• Conforms to Federal and International Standards for automotive safety glazing materials
• Green tinted laminated safety glass
• 70% minimum light transmittance

Application:
Provides operator visibility from the cab of Cat machines.

View More
Specifications for part number 291-4819

Units of Measure

USMetric

Thickness (mm): 7

Overall Width (mm): 458

Overall Length (mm): 1412

Thickness (in): 0.27

Overall Width (in): 18.02

Overall Length (in): 55.60

Material: Glass Ceramic

View More
Compatible Models for part number 291-4819

WHEEL LOADER

982 XE 980 980 XE

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced