Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeCabsCab VisibilityWindshield Wipers, Washers, & ComponentsOther Windshield Wipers & Washers292-6567: Blade Assembly
Home
CabsCab VisibilityWindshield Wipers, Washers, & ComponentsOther Windshield Wipers & Washers
292-6567: Blade Assembly
292-6567: Blade Assembly

Cat® Wiper Blade Assembly (280 mm) (Lower)

Brand: Cat

Product Images
292-6567: Blade Assembly
292-6567: Blade Assembly
292-6567: Blade Assembly
292-6567: Blade Assembly
292-6567: Blade Assembly

Cat® Wiper Blade Assembly (280 mm) (Lower)

Brand: Cat

Check Price
Check Price
Login to view your customer price
Description
Description

Description:
Cat windshield wipers clear precipitation and debris to provide the operator with a clear view of their surroundings during extreme conditions. Because wipers are a safety feature, they should be periodically checked and replaced as needed to get the performance you expect for your equipment.

Attributes:
• Lower split wiper blade
• Includes a pre-mounted adapter for easier and quicker mounting

Applications:
Cat wiper blade assemblies hold a flexible rubber wiper attached to the wiper arm to sweep water and debris off the windshield to improve operator visibility in Cat heavy-duty equipment. Consult your owner's manual or contact your local Cat Dealer for more information.

Warning:This product can expose you to chemicals including Carbon black (airborne, unbound particles of respirable size), which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov.

Description:
Cat windshield wipers clear precipitation and debris to provide the operator with a clear view of their surroundings during extreme conditions. Because wipers are a safety feature, they should be periodically checked and replaced as needed to get the performance you expect for your equipment.

Attributes:
• Lower split wiper blade
• Includes a pre-mounted adapter for easier and quicker mounting

Applications:
Cat wiper blade assemblies hold a flexible rubber wiper attached to the wiper arm to sweep water and debris off the windshield to improve operator visibility in Cat heavy-duty equipment. Consult your owner's manual or contact your local Cat Dealer for more information.

Warning:This product can expose you to chemicals including Carbon black (airborne, unbound particles of respirable size), which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Blade Length (mm): 280
Blade Height (in): 1.38
Blade Height (mm): 35
Blade Length (in): 11.02
Units of MeasureUSMetric
Blade Length (mm): 280
Blade Height (in): 1.38
Blade Height (mm): 35
View More
Compatible Models
Compatible Models
Wheeled Excavator
M323FM322D MHM322D2MH3026MH3024M322FM322DM318DM318FM315DM320FM316FM316DM320D2M324D2 MHM313DM322D2 MHM318D MHM314FM330D
Hex Based Spl Solution
330F OEM
Front Shovel
385C
Excavator
336E LN352F340F336E LH330D MH329D LN329D LM315F340F L LRE324D312D336F336F LN XE315D LM317FM325D MH319D330D LN324E L336F L323F374F L390D390F374FM318F345C L349E L336E LNH329E L345D L VG390D L323D S336D LN323D L323D LN385C FS349E L VG324E LN330F L352F XE VG385C345C345D345D L385C L336F LNXE325D L365C L352F-VG336F LN365C L MH329E LN385C L MH330C L326F L336D L374D L330F336F L XE326F324D LN390F LM325D L MH330F LN324D L330D L365C336E L325C326F LN325D
Material Handler
M325D MHMH3022MH3024M325D L MHMH3295
Mobile Hyd Power Unit
329D L336FMHPU329E345D385C330F330D324D LN365C L325D L349E330FMHPU325D336F336EC7.1352FMHPU
View More
Wheeled Excavator
M323FM322D MHM322D2MH3026MH3024M322FM322DM318DM318FM315DM320FM316FM316DM320D2M324D2 MHM313DM322D2 MHM318D MHM314FM330D
Warranty Information
Return Policy
Parts diagram for 292-6567
View Detailed Parts Diagrams
Add Your Equipment
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert