Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeGround Engaging ToolsBucket Cutting Edges & Edge ProtectionTop Covers292-9464: Bucket Top Wear Plate Cover
Home
Ground Engaging ToolsBucket Cutting Edges & Edge ProtectionTop Covers
292-9464: Bucket Top Wear Plate Cover
292-9464: Bucket Top Wear Plate Cover

Cat® 25 mm Bolt-On Top Cover - LH

Brand: Cat

Product Images
292-9464: Bucket Top Wear Plate Cover
292-9464: Bucket Top Wear Plate Cover
292-9464: Bucket Top Wear Plate Cover
292-9464: Bucket Top Wear Plate Cover
292-9464: Bucket Top Wear Plate Cover
292-9464: Bucket Top Wear Plate Cover

Cat® 25 mm Bolt-On Top Cover - LH

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 292-9464
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 292-9464

Units of Measure

USMetric
Position: LH
Length (in): 17.7
Bevel Angle: 22.5
Material: Boron Steel
Wear or Durability: Standard
Thickness (in): 0.984
Depth (mm): 247
Hole Quantity: 4
End Width (mm): 254
Thickness (mm): 25
Depth (in): 9.724
Width (mm): 436
Hole Spacing (in): 3.937
Attachment Method: Bolt-On
Hole Spacing (mm): 100
Spade Angle: 15
Length (mm): 451.4
Width (in): 17.165
View More
Compatible Models for part number 292-9464

WHEEL LOADER

992K 992

View More
Related parts
209-9311
209-9311: 1 1/4-7 Thread 167mm Long Plow Bolt
Check Price
5P-8823
5P-8823: Plow Bolt
Check Price
5P-8362
5P-8362: 1 1/4''-7 Cone Lock Nut
Check Price
3K-9770
3K-9770: 1 1/4''-7 Hex Nut
Check Price
198-1092
198-1092: 1 1/4-7 Thread 139.7mm Long Plow Bolt
Check Price
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert