Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeEngineCooling SystemOil Coolers293-2240: COOLER GP-HY
Home
EngineCooling SystemOil Coolers
293-2240: COOLER GP-HY
293-2240: COOLER GP-HY

Hydraulic Oil Cooler

Brand: Cat

fallback-image
293-2240: COOLER GP-HY

Hydraulic Oil Cooler

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Frequently bought together
293-2240293-2240
6V-97466V-9746
465-6506465-6506
View All Parts
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 293-2240
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 293-2240
Width (mm): 248.9
Height (mm): 149.9
Material: Alloy Aluminum
Length (mm): 901.7
View More

Time for maintenance?

We make it easy

Complete maintenance kits available by equipment type including 250, 500, and 1,000-hour intervals.

Compatible Models for part number 293-2240

WHEEL LOADER

928H 928HZ 924H 930H 924HZ

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert