Caterpillar
No Suggested Results

Register

Caterpillar
Part number or name
BackHomeUpgrade & Repair KitsRepair & Service KitsHydraulicsGeneral Hydraulics Repair & Service Kits293-4808: Gas Strut Kit
BackHome
Upgrade & Repair KitsRepair & Service KitsHydraulicsGeneral Hydraulics Repair & Service Kits
293-4808: Gas Strut Kit
293-4808: Gas Strut Kit
Product Images
293-4808: Gas Strut Kit
293-4808: Gas Strut Kit
293-4808: Gas Strut Kit
293-4808: Gas Strut Kit
293-4808: Gas Strut Kit

Cat® Steel Gas Strut Kit for Adjustable Steering Column

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Warranty Information

Generally, warranty for parts purchased on Parts.Cat.Com is 12 months from the invoice date as defined in the Caterpillar Limited Warranty. Parts Warranty covers defects in material and workmanship throughout the Warranty period once it has been installed. For complete Warranty detail contact your local Cat Dealer.

Need More Help? Contact Us

Find a DealerEmail
Return Policy
Return Policy Information
Unless otherwise noted by a non-returnable part
icon, most parts can be returned to your authorized Cat® dealer under their return policy.

Need More Help? Contact Us

Find a DealerEmail
Warranty Information
Warranty Information

Generally, warranty for parts purchased on Parts.Cat.Com is 12 months from the invoice date as defined in the Caterpillar Limited Warranty. Parts Warranty covers defects in material and workmanship throughout the Warranty period once it has been installed. For complete Warranty detail contact your local Cat Dealer.

Need More Help? Contact Us

Find a DealerEmail
Return Policy
Return Policy Information
Unless otherwise noted by a non-returnable part
icon, most parts can be returned to your authorized Cat® dealer under their return policy.

Need More Help? Contact Us

Find a DealerEmail
Parts included in this kit

There are currently no parts associated with this kit.

If you need additional information, please contact your dealer

Visit us

or use our Contact Form
.

Description for part number 293-4808

Description:Cat® Gas Strut Kit provide easy field service, repair, or replacement of heavy-duty equipment systems and components. Used on steering columns of heavy Cat machines. Typically used in hydraulic systems.Application: Consult your owner’s manual or contact your local Cat Dealer for more information.

View More
Warning:Cancer and Reproductive Harm - www.P65Warnings.ca.gov
Specifications for part number 293-4808

Units of Measure

USMetric

Length (mm): 228.4

Length (in): 9

Height (mm): 52.4

Height (in): 2.1

Material: Steel

View More
Compatible Models for part number 293-4808

COMPACT WHEEL LOADER

907M 907H 908H 906H 907H2 908H2

WHEEL LOADER

908M 906M

View More
DescriptionSpecificationsCompatible Models
Description for part number 293-4808

Description:Cat® Gas Strut Kit provide easy field service, repair, or replacement of heavy-duty equipment systems and components. Used on steering columns of heavy Cat machines. Typically used in hydraulic systems.Application: Consult your owner’s manual or contact your local Cat Dealer for more information.

View More
Warning:Cancer and Reproductive Harm - www.P65Warnings.ca.gov
Specifications for part number 293-4808

Units of Measure

USMetric

Length (mm): 228.4

Length (in): 9

Height (mm): 52.4

Height (in): 2.1

Material: Steel

View More
Compatible Models for part number 293-4808

COMPACT WHEEL LOADER

907M 907H 908H 906H 907H2 908H2

WHEEL LOADER

908M 906M

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert