Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeHoses & TubesTubes, Tube Assemblies, & Tube ComponentsPipes294-1830: Secondary Fuel Filter Tube
Home
Hoses & TubesTubes, Tube Assemblies, & Tube ComponentsPipes
294-1830: Secondary Fuel Filter Tube
294-1830: Secondary Fuel Filter Tube

A Secondary Fuel Filter Tube removes fine contaminants, ensuring cleaner fuel and better engine performance, especially in diesel engines.

Brand: Cat

Product Images
294-1830: Secondary Fuel Filter Tube
294-1830: Secondary Fuel Filter Tube
294-1830: Secondary Fuel Filter Tube
294-1830: Secondary Fuel Filter Tube
294-1830: Secondary Fuel Filter Tube

A Secondary Fuel Filter Tube removes fine contaminants, ensuring cleaner fuel and better engine performance, especially in diesel engines.

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 294-1830
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 294-1830

Units of Measure

USMetric
Material: Nylon
Outer Diameter (mm): 13
Length (mm): 230
Connector Type: Straight (both ends)
Outer Diameter (in): 0.53
Length (in): 9.06
View More
Compatible Models for part number 294-1830

EXCAVATOR

320D GC 323D S 320D L 323D L 320D FM RR 323D LN 320D LRR 320D FM 321D LCR 320D 320D LN 323D SA 320D RR 323D

MOBILE HYD POWER UNIT

323D LN 323D L

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert