Cat® 80mm Long Warning Film Label for Falling Hazard
Brand: Cat
Product Images
295-7319: Falling Hazard Warning Decal Film
Cat® 80mm Long Warning Film Label for Falling Hazard
Brand: Cat
Check Price
Check Price
Login to view your customer price
Description
Description
A Warning Film Label is designed to provide crucial safety information and warnings related to the use of falling hazards. These Labels are typically affixed to the lanyard itself or near its attachment points, ensuring that users have clear visibility of the safety instructions and precautions.
Attributes: • Designed to withstand exposure to harsh environments • Printed with black characters, inner borders and symbols, safety yellow background, and white outer border to improve the visibility of the Film • Provide a hazard message with a signal word
Applications: A Warning Film Label is used as a safety communication tool, providing essential warnings, instructions, and guidelines to users, Printed with black characters, inner borders and symbols, a safety yellow background, and a white outer border to improve the visibility of the Film.
Warning:This product can expose you to chemicals including Di(2-ethylhexyl)phthalate (DEHP), which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
A Warning Film Label is designed to provide crucial safety information and warnings related to the use of falling hazards. These Labels are typically affixed to the lanyard itself or near its attachment points, ensuring that users have clear visibility of the safety instructions and precautions.
Attributes: • Designed to withstand exposure to harsh environments • Printed with black characters, inner borders and symbols, safety yellow background, and white outer border to improve the visibility of the Film • Provide a hazard message with a signal word
Applications: A Warning Film Label is used as a safety communication tool, providing essential warnings, instructions, and guidelines to users, Printed with black characters, inner borders and symbols, a safety yellow background, and a white outer border to improve the visibility of the Film.
Warning:This product can expose you to chemicals including Di(2-ethylhexyl)phthalate (DEHP), which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Film Color: Safety Yellow
Letter Color: Black
Length (mm): 80
Height (mm): 40
Length (in): 3.14
Height (in): 1.58
Material: Polycarbonate Plastic
Units of MeasureUSMetric
Film Color: Safety Yellow
Letter Color: Black
Length (mm): 80
View More
Compatible Models
Compatible Models
Multi Terrain Loader
287C277C257B247B297C
Compact Track Loader
259D249D
Skid Steer Loader
242B232B252B272C262C226B216B236B256C246C
View More
Multi Terrain Loader
287C277C257B247B297C
Warranty Information
Warranty Information
Generally, warranty for parts purchased on Parts.Cat.Com is 12 months from the invoice date as defined in the Caterpillar Limited Warranty. Parts Warranty covers defects in material and workmanship throughout the Warranty period once it has been installed. For complete Warranty detail contact your local Cat Dealer.
Need More Help? Contact Us
Find a DealerEmail
Return Policy
Return Policy Information
Unless otherwise noted by a non-returnable part
icon, most parts can be returned to your authorized Cat® dealer under their return policy.
A Warning Film Label is designed to provide crucial safety information and warnings related to the use of falling hazards. These Labels are typically affixed to the lanyard itself or near its attachment points, ensuring that users have clear visibility of the safety instructions and precautions.
Attributes: • Designed to withstand exposure to harsh environments • Printed with black characters, inner borders and symbols, safety yellow background, and white outer border to improve the visibility of the Film • Provide a hazard message with a signal word
Applications: A Warning Film Label is used as a safety communication tool, providing essential warnings, instructions, and guidelines to users, Printed with black characters, inner borders and symbols, a safety yellow background, and a white outer border to improve the visibility of the Film.
View More
Warning:This product can expose you to chemicals including Di(2-ethylhexyl)phthalate (DEHP), which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 295-7319
Units of Measure
USMetric
Film Color: Safety Yellow
Letter Color: Black
Length (mm): 80
Height (mm): 40
Length (in): 3.14
Height (in): 1.58
Material: Polycarbonate Plastic
View More
Compatible Models for part number 295-7319
MULTI TERRAIN LOADER
287C 277C 257B 247B 297C
COMPACT TRACK LOADER
259D 249D
SKID STEER LOADER
242B 232B 252B 272C 262C 226B 216B 236B 256C 246C
View More
KeyKey
Factory Fit
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Warranty Information
Warranty Information
Generally, warranty for parts purchased on Parts.Cat.Com is 12 months from the invoice date as defined in the Caterpillar Limited Warranty. Parts Warranty covers defects in material and workmanship throughout the Warranty period once it has been installed. For complete Warranty detail contact your local Cat Dealer.
Need More Help? Contact Us
Find a DealerEmail
Return Policy
Return Policy Information
Unless otherwise noted by a non-returnable part
icon, most parts can be returned to your authorized Cat® dealer under their return policy.