Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeHardware, Seals, & ConsumablesInformation, Messages, & MarkingsFilmsHazard384-2555: Hazard Warning Film
Home
Hardware, Seals, & ConsumablesInformation, Messages, & MarkingsFilmsHazard
384-2555: Hazard Warning Film
384-2555: Hazard Warning Film

Cat® Crush Hazard Warning Film

Brand: Cat

Product Images
384-2555: Hazard Warning Film
384-2555: Hazard Warning Film
384-2555: Hazard Warning Film
384-2555: Hazard Warning Film
384-2555: Hazard Warning Film

Cat® Crush Hazard Warning Film

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 384-2555
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 384-2555

Units of Measure

USMetric
Film Color: Yellow
Film Width (in): 1.57
Film Width (mm): 40
Width (in): 1.57
Width (mm): 40.0
Length (in): 3.15
Length (mm): 80
Letter Color: Black
Material: Film,Polycarbonate Plastic
View More
Compatible Models for part number 384-2555

MULTI TERRAIN LOADER

257D3 297D XHP 257D 277D 297D 287D 297D2 297D2 XHP

COMPACT TRACK LOADER

259D 249D 239D 299D 289D 279D 289D3 259D3 239D3 299D3 XE 279D3 299D3 299D2 249D3 299D XHP 299D2 XHP

SKID STEER LOADER

242D3 249D3 246D3 226D3 226D 246D 236D 262D3 232D3 236D3 279D3 242D 232D 262D 272D 272D XHP 272D2 XHP 272D3 XE 272D3 272D2

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert