Cat® 50mm Inner Diameter Shaft Roller Bearing used in Swing Motor
Brand: Cat
Check Price
Check Price
Login to view your customer price
Warranty InformationReturn Policy
Description
Description
Description: Cat bearings are designed for specific applications based on load, operating speed, temperature range, size, and past performance. Cat bearings are manufactured to the highest quality standards for long life and performance. Cat cylindrical roller bearings with a cage accommodate heavy radial loads, rapid acceleration and high speeds. Full-complement cylindrical roller bearings are suitable for very heavy radial loads at moderate speeds. High-capacity cylindrical roller bearings provide both heavy radial capacity and very high speed capacity. Cat cylindrical roller bearings are built specific to their application to ensure all drive train parts work together as a system.
Attributes: • Single row cylindrical roller bearing assembly • Outside Diameter: 110 mm (4.330 in) • Inside Diameter: 50 mm (1.968 in) • Height: 27 mm (1.062 in)
Application: Cat cylindrical roller bearings are typically used in transmission and axle systems, pump groups, pinion and transfer gear assemblies and clutch systems. Consult your owner’s manual or contact your local Cat Dealer for more information.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Description: Cat bearings are designed for specific applications based on load, operating speed, temperature range, size, and past performance. Cat bearings are manufactured to the highest quality standards for long life and performance. Cat cylindrical roller bearings with a cage accommodate heavy radial loads, rapid acceleration and high speeds. Full-complement cylindrical roller bearings are suitable for very heavy radial loads at moderate speeds. High-capacity cylindrical roller bearings provide both heavy radial capacity and very high speed capacity. Cat cylindrical roller bearings are built specific to their application to ensure all drive train parts work together as a system.
Attributes: • Single row cylindrical roller bearing assembly • Outside Diameter: 110 mm (4.330 in) • Inside Diameter: 50 mm (1.968 in) • Height: 27 mm (1.062 in)
Application: Cat cylindrical roller bearings are typically used in transmission and axle systems, pump groups, pinion and transfer gear assemblies and clutch systems. Consult your owner’s manual or contact your local Cat Dealer for more information.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Outside Diameter (mm): 110
Inside Diameter (mm): 50
Height (mm): 27
Outside Diameter (in): 4.33
Inside Diameter (in): 1.968
Height (in): 1.062
Material: Alloy Steel
Units of MeasureUSMetric
Outside Diameter (mm): 110
Inside Diameter (mm): 50
Height (mm): 27
View More
Compatible Models
Compatible Models
Forestry Products
558
Front Shovel
385C
Excavator
390D390F374F345385C LFM558390D L365C L390F L385C FS365C L MH385C L MH365C385B374F L385C374D L345 GC
Material Handler
MH3295
Mobile Hyd Power Unit
365C L385C390F385C L
View More
Forestry Products
558
Warranty Information
Return Policy
Parts diagram for 295-9432
View Detailed Parts Diagrams
Add Your Equipment
KeyKey
Factory Fit
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 295-9432
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 295-9432
Description: Cat bearings are designed for specific applications based on load, operating speed, temperature range, size, and past performance. Cat bearings are manufactured to the highest quality standards for long life and performance. Cat cylindrical roller bearings with a cage accommodate heavy radial loads, rapid acceleration and high speeds. Full-complement cylindrical roller bearings are suitable for very heavy radial loads at moderate speeds. High-capacity cylindrical roller bearings provide both heavy radial capacity and very high speed capacity. Cat cylindrical roller bearings are built specific to their application to ensure all drive train parts work together as a system.
Attributes: • Single row cylindrical roller bearing assembly • Outside Diameter: 110 mm (4.330 in) • Inside Diameter: 50 mm (1.968 in) • Height: 27 mm (1.062 in)
Application: Cat cylindrical roller bearings are typically used in transmission and axle systems, pump groups, pinion and transfer gear assemblies and clutch systems. Consult your owner’s manual or contact your local Cat Dealer for more information.
View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 295-9432
Units of Measure
USMetric
Outside Diameter (mm): 110
Inside Diameter (mm): 50
Height (mm): 27
Outside Diameter (in): 4.33
Inside Diameter (in): 1.968
Height (in): 1.062
Material: Alloy Steel
View More
Compatible Models for part number 295-9432
FORESTRY PRODUCTS
558
FRONT SHOVEL
385C
EXCAVATOR
390D 390F 374F 345 385C L FM558 390D L 365C L 390F L 385C FS 365C L MH 385C L MH 365C 385B 374F L 385C 374D L 345 GC