Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeCabsOther Cab Components296-4298: Screw Type Mounted Black Outside Handle
Home
CabsOther Cab Components
296-4298: Screw Type Mounted Black Outside Handle
296-4298: Screw Type Mounted Black Outside Handle

Cat® Black Outside Handle for Cab Door and Compartment Door

Brand: Cat

Product Images
296-4298: Screw Type Mounted Black Outside Handle
296-4298: Screw Type Mounted Black Outside Handle
296-4298: Screw Type Mounted Black Outside Handle
296-4298: Screw Type Mounted Black Outside Handle
296-4298: Screw Type Mounted Black Outside Handle

Cat® Black Outside Handle for Cab Door and Compartment Door

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Frequently bought together
296-4298296-4298
8Y-46208Y-4620
296-4303296-4303
View All Parts
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 296-4298
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 296-4298

Units of Measure

USMetric
Length (mm): 177.8
Width (mm): 68
Height (mm): 96.77
Fits Bolt Sizes (mm): M6
Length (in): 7.000
Width (in): 2.677
Height (in): 3.809
Fits Bolt Sizes (in): 1/4-28
View More
Compatible Models for part number 296-4298

MOTOR GRADER

12H NA 140H NA 12H 24H 14H NA 120H ES 24M 120H 143H 24 135H 160H NA 160H 163H NA 140H 160H ES 163H 16H NA 135H NA 14H 120H NA 12H ES 140H ES 16H

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert