Cat® Planet Gear is a gear within a planetary gear system that orbits around a central sun gear while engaging with an outer ring gear
Brand: Cat
Product Images
296-6186: 21 Teeth Planet Gear
Cat® Planet Gear is a gear within a planetary gear system that orbits around a central sun gear while engaging with an outer ring gear
Brand: Cat
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty InformationReturn Policy
Description
Description
Description: A spur gear is the most common type of gear and consists of a cylinder or disk with teeth projected straight outward. A spur gear also generally looks the same from either side, since the teeth are straight from one side to the other.
Attributes: • Material: Steel • Spur Gear Number of Teeth: 21 • Cat® final drive gears are engineered to maximize system performance and balanced system life. Cat final drive gears have the metallurgy, heat treatment, tooth profile and surface finishing that maximize the life of the mating gears and ensure that the final drives are maintaining optimal performance
Application: Cat gears are built specific to their application to ensure all drive train parts work and wear together as a system. Consult your owner's manual or contact your local Cat Dealer for more information.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Description: A spur gear is the most common type of gear and consists of a cylinder or disk with teeth projected straight outward. A spur gear also generally looks the same from either side, since the teeth are straight from one side to the other.
Attributes: • Material: Steel • Spur Gear Number of Teeth: 21 • Cat® final drive gears are engineered to maximize system performance and balanced system life. Cat final drive gears have the metallurgy, heat treatment, tooth profile and surface finishing that maximize the life of the mating gears and ensure that the final drives are maintaining optimal performance
Application: Cat gears are built specific to their application to ensure all drive train parts work and wear together as a system. Consult your owner's manual or contact your local Cat Dealer for more information.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Material Description: Steel
Height (mm): 28
Outside Diameter (mm): 134.12
Inside Diameter (mm): 78.02
Height (in): 1.102
Outside Diameter (in): 5.280
Inside Diameter (in): 3.071
Material: Low Alloy Steel,Alloy Steel
Units of MeasureUSMetric
Material Description: Steel
Height (mm): 28
Outside Diameter (mm): 134.12
View More
Compatible Models
Compatible Models
Excavator
336E LN336D2340336F L XE340F336E LH336E LNH336 GC328D LCR336F LNXE336D2 XE335F LCR336D2 LXE340F L LRE336D336E336F336D LN336F LN XE336D2 GC340D L336D2 L336D2 L XE336336F LN340F L UHD340D2 L335F336F L336E L336D L336F XE336E H345 GC
Mobile Hyd Power Unit
336F340D2 L336E336D L336FMHPU336E HVG
View More
Excavator
336E LN336D2340336F L XE340F336E LH336E LNH336 GC328D LCR336F LNXE336D2 XE335F LCR336D2 LXE340F L LRE336D336E336F336D LN336F LN XE336D2 GC340D L336D2 L336D2 L XE336336F LN340F L UHD340D2 L335F336F L336E L336D L336F XE336E H345 GC
Description: A spur gear is the most common type of gear and consists of a cylinder or disk with teeth projected straight outward. A spur gear also generally looks the same from either side, since the teeth are straight from one side to the other.
Attributes: • Material: Steel • Spur Gear Number of Teeth: 21 • Cat® final drive gears are engineered to maximize system performance and balanced system life. Cat final drive gears have the metallurgy, heat treatment, tooth profile and surface finishing that maximize the life of the mating gears and ensure that the final drives are maintaining optimal performance
Application: Cat gears are built specific to their application to ensure all drive train parts work and wear together as a system. Consult your owner's manual or contact your local Cat Dealer for more information.
View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 296-6186
Units of Measure
USMetric
Material Description: Steel
Height (mm): 28
Outside Diameter (mm): 134.12
Inside Diameter (mm): 78.02
Height (in): 1.102
Outside Diameter (in): 5.280
Inside Diameter (in): 3.071
Material: Low Alloy Steel,Alloy Steel
View More
Compatible Models for part number 296-6186
EXCAVATOR
336E LN 336D2 340 336F L XE 340F 336E LH 336E LNH 336 GC 328D LCR 336F LNXE 336D2 XE 335F LCR 336D2 LXE 340F L LRE 336D 336E 336F 336D LN 336F LN XE 336D2 GC 340D L 336D2 L 336D2 L XE 336 336F LN 340F L UHD 340D2 L 335F 336F L 336E L 336D L 336F XE 336E H 345 GC
MOBILE HYD POWER UNIT
336F 340D2 L 336E 336D L 336FMHPU 336E HVG
View More
KeyKey
Factory Fit
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.