Caterpillar
No suggested results. Try again.
Register
Caterpillar

Search for part number or name
HomeHardware, Seals, & ConsumablesBearings & BushingsRolling Elements296-6247: Bearing - Needle(Debris Resistant)
Home
Hardware, Seals, & ConsumablesBearings & BushingsRolling Elements
296-6247: Bearing - Needle(Debris Resistant)
296-6247: Bearing - Needle(Debris Resistant)

Cat® Radial Needle Roller and Cage Assembly

Brand: Cat

Product Images
296-6247: Bearing - Needle(Debris Resistant)
296-6247: Bearing - Needle(Debris Resistant)
296-6247: Bearing - Needle(Debris Resistant)
296-6247: Bearing - Needle(Debris Resistant)
296-6247: Bearing - Needle(Debris Resistant)

Cat® Radial Needle Roller and Cage Assembly

Brand: Cat

Check Price
Check Price
Login to view your customer price
Parts included in this kit

There are currently no parts associated with this kit.

If you need additional information, please contact your dealer

Visit us

or use our Contact Form
.

DescriptionSpecificationsCompatible Models
Specifications for part number 296-6247

Units of Measure

USMetric
Bore Diameter (in): 2.28
Bore Diameter (mm): 58
Height (in): 1.1
Height (mm): 27.8
Outside Diameter (in): 3.07
Outside Diameter (mm): 78
Material: Alloy Steel
View More
Compatible Models for part number 296-6247

EXCAVATOR

336D2 336D LN 340D L 336E LH 336D2 L 328D LCR 340D2 L 336E L 336D L 336D 336E H 336E

MOBILE HYD POWER UNIT

336E 336D L 336E HVG

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert