Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeUpgrade & Repair KitsRepair & Service KitsEnginesEngine Gasket Kits297-4841: Single Fuel Injector Gasket Kit
Home
Upgrade & Repair KitsRepair & Service KitsEnginesEngine Gasket Kits
297-4841: Single Fuel Injector Gasket Kit
297-4841: Single Fuel Injector Gasket Kit

Single Fuel Injector Kit

Brand: Cat

Product Images
297-4841: Single Fuel Injector Gasket Kit
297-4841: Single Fuel Injector Gasket Kit
297-4841: Single Fuel Injector Gasket Kit
297-4841: Single Fuel Injector Gasket Kit
297-4841: Single Fuel Injector Gasket Kit

Single Fuel Injector Kit

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Parts included in this kit

No results available.

148-2903: 3.53 x 31.34mm 95A FKM O-Ring
148-2903: 3.53 x 31.34mm 95A FKM O-RingQuantity: 2
149-5240: 32.36mm Internal Diameter Backup Ring
149-5240: 32.36mm Internal Diameter Backup RingQuantity: 1
293-0730: 32.46mm Internal Diameter Backup Ring
293-0730: 32.46mm Internal Diameter Backup RingQuantity: 1
109-3207: 3.53 x 23.39mm 90A FKM O-Ring
109-3207: 3.53 x 23.39mm 90A FKM O-RingQuantity: 1
Showing 1 to 4 of 4
DescriptionSpecificationsCompatible Models
Specifications for part number 297-4841
Kit Contains: Seals
View More
Compatible Models for part number 297-4841

TRUCK ENGINE

C7 C9 C-9

POWER MODULE

C7

INTEGRATED TOOLCARRIER

IT62H

MATERIAL HANDLER

M325D MH M325D L MH

MOTOR GRADER

12M 12K 160K 120K 160M 140M 2 160 140M 140K 140G 160M 2 14L 150 140K 2 140 120K 2

TRACK-TYPE TRACTOR

D7R D6R III D6R STD D7R LGP D6R XL D6R D6T D6R LGP D7R XR

WHEEL SKIDDER

535C 545C 525C

ASPHALT PAVER

AP1055 BG-2455D AP-1055F AP-1055D AP-1000D AP-1000F AP-755 BG-260D AP1000

MARINE ENGINE

C9 C7

TRACK FELLER BUNCHER

TK732 2390 TK722 552 2 TK721 TK752 511 541 2 TK741 522 521 521B 532 522B 541 551 552 TK711 2491

EXCAVATOR

340 324D FM LL 330D MH 328D LCR 329D LN 325D FM LL 329D L 336D2 LXE 324D FM 336D 324D 336D2 L 330D LN 326D L 340D2 L 390D 336D2L OEM 336D LN 336D2 GC 340D L 329D 330D FM 325D FM 336D2 XE 325D L 325D MH 336D L 336D2 330F 330D 324D LN 336D2 L XE 324D L 330D L 325D

VIBRATORY COMPACTOR

CS-76

PETROLEUM PACKAGE

TH31-E61 TH31-C9I

MOBILE HYD POWER UNIT

330D L 329D L 340D2 L 336D L 323D LN 328D LCR 330D 324D LN 325D L 349E 330D LN 336D2 325D 336D 324D 323D

WHEEL TRACTOR

627G 637G

GENERATOR SET

C9 GEN SET XQP300 C9 C4.4 3516C

HEX BASED SPL SOLUTION

336D 340D 336D2

TRACK LOADER

973C 973D

PETROLEUM ENGINE

C9 C7

SOIL COMPACTOR

815F II 815B

PETROLEUM TRANSMISSION

TH35-E81

BACKHOE LOADER

434F 444F

COLD PLANER

PM-102

WHEEL DOZER

814F II

LANDFILL COMPACTOR

816F II

TELEHANDLER

TL943C

WHEEL LOADER

966F II 972M 972L 950G II 962H 950H 972M XE 966M XE 980L 980M 966D 966F 966L 966M 982M

FORWARDER

584HD 584

ENGINE - MACHINE

C9

WHEELED EXCAVATOR

M322D MH M330D

INDUSTRIAL ENGINE

C-12 C7 C9 C-9 C9.3

WHEEL FELLER BUNCHER

573

WHEEL SCRAPER

637E 637G 637D 627G

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert