Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeHardware, Seals, & ConsumablesInformation, Messages, & Markings298-2138: 447.1mm Long Warning Plate Film
Home
Hardware, Seals, & ConsumablesInformation, Messages, & Markings
298-2138: 447.1mm Long Warning Plate Film
298-2138: 447.1mm Long Warning Plate Film

Cat® Warning Plate Film a protective film displaying essential warning messages for safe usage and maintenance

Brand: Cat

Product Images
298-2138: 447.1mm Long Warning Plate Film
298-2138: 447.1mm Long Warning Plate Film
298-2138: 447.1mm Long Warning Plate Film
298-2138: 447.1mm Long Warning Plate Film
298-2138: 447.1mm Long Warning Plate Film

Cat® Warning Plate Film a protective film displaying essential warning messages for safe usage and maintenance

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Description
Description

Description:
Trademark film provides a means to identify the machine as a Cat product.

Attributes:
• Right hand film
• White trademark with corporate yellow triangle and accent red stripe on black background
• Film nomenclature: CAT
• Film Size: 447 x 180 mm (17.60 x 7.09 in)
• Pressure sensitive adhesive backed vinyl film

Application:
Locate on the right side of the excavator boom. Consult your owner's manual or contact your local Cat Dealer for more information.

Warning:This product can expose you to chemicals including Di(2-ethylhexyl)phthalate (DEHP), which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

Description:
Trademark film provides a means to identify the machine as a Cat product.

Attributes:
• Right hand film
• White trademark with corporate yellow triangle and accent red stripe on black background
• Film nomenclature: CAT
• Film Size: 447 x 180 mm (17.60 x 7.09 in)
• Pressure sensitive adhesive backed vinyl film

Application:
Locate on the right side of the excavator boom. Consult your owner's manual or contact your local Cat Dealer for more information.

Warning:This product can expose you to chemicals including Di(2-ethylhexyl)phthalate (DEHP), which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Type: Trademark Film
Film Color: Black
Letter Color: White
Length (mm): 447
Width (mm): 180
Length (in): 17.60
Width (in): 7.09
Material: PVC Plastic
Units of MeasureUSMetric
Type: Trademark Film
Film Color: Black
Letter Color: White
View More
Compatible Models
Compatible Models
Mini Hyd Excavator
305.5305.5E2 CR306305C CR305D CR305.5E2305.5D305.5E305E304C CR305E2305E2 CR
Wheeled Excavator
M314F
Excavator
M317FM315F
View More
Mini Hyd Excavator
305.5305.5E2 CR306305C CR305D CR305.5E2305.5D305.5E305E304C CR305E2305E2 CR
Warranty Information
Return Policy
Parts diagram for 298-2138
View Detailed Parts Diagrams
Add Your Equipment
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert