Cat® Hexagonal Slotted Nut tailored to firmly fasten circle segment elements with enhanced stability and ease
Brand: Cat
Product Images
2B-2673: 1 3/4''-5 Hex Slotted Nut
Cat® Hexagonal Slotted Nut tailored to firmly fasten circle segment elements with enhanced stability and ease
Brand: Cat
Check Price
Check Price
Login to view your customer price
Warranty Information
Warranty Information
Generally, warranty for parts purchased on Parts.Cat.Com is 12 months from the invoice date as defined in the Caterpillar Limited Warranty. Parts Warranty covers defects in material and workmanship throughout the Warranty period once it has been installed. For complete Warranty detail contact your local Cat Dealer.
Need More Help? Contact Us
Find a DealerEmail
Return Policy
Return Policy Information
Unless otherwise noted by a non-returnable part
icon, most parts can be returned to your authorized Cat® dealer under their return policy.
Need More Help? Contact Us
Find a DealerEmail
Description
Description
Description: Cat® fastener parts are designed for specific applications based on size, strength, clamp load, and past performance. This is information other manufacturers do not have. They are selected to last until rebuild or the life of the machine. While it may seem as though non-Cat hardware and fasteners are suitable for your machine, no other company knows your equipment like we do.
Attributes: • Cat fasteners are manufactured to precise specifications and are built for durability, reliability, productivity • Strength & Quality – Fasteners meet or exceed ISO, ASTM, ASME & SAE requirements. • Cat bolts, nuts, and washers are designed to work together as a system for maximum clamping force. • Coatings that meet special requirements for different applications (RoHS compliant).
Applications: Cat bolts and the matching hardened washers and nuts form a performance based system which produces consistently high clamp loads. You can trust Cat Fasteners to help you build it, maintain it, or fix it - for most machine and workshop applications throughout the world.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Description: Cat® fastener parts are designed for specific applications based on size, strength, clamp load, and past performance. This is information other manufacturers do not have. They are selected to last until rebuild or the life of the machine. While it may seem as though non-Cat hardware and fasteners are suitable for your machine, no other company knows your equipment like we do.
Attributes: • Cat fasteners are manufactured to precise specifications and are built for durability, reliability, productivity • Strength & Quality – Fasteners meet or exceed ISO, ASTM, ASME & SAE requirements. • Cat bolts, nuts, and washers are designed to work together as a system for maximum clamping force. • Coatings that meet special requirements for different applications (RoHS compliant).
Applications: Cat bolts and the matching hardened washers and nuts form a performance based system which produces consistently high clamp loads. You can trust Cat Fasteners to help you build it, maintain it, or fix it - for most machine and workshop applications throughout the world.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Thickness (mm): 38.1
Material: Steel,Carbon Steel,Alloy Zinc,Alloy Mixed: Metal
Thickness (in): 1.5
Coating: Zinc Flake
Nut Type: Hex
Locking Feature: Secondary Fastener
Thread Size (in - TPI) (in): 7/4-5
Hex Size (in): 2-5/8
Thread Size (in): 1-3/4-5
Length (in): 1-1/2
Hand of Thread: RH
Class or Grade: SAE J995 Grade 5 (120 ksi)
Thread Size (dia x pitch) (mm): 1.750x5
Drive (mm): 66.67
Drive (in): 2.625
Units of MeasureUSMetric
Thickness (mm): 38.1
Material: Steel,Carbon Steel,Alloy Zinc,Alloy Mixed: Metal
Generally, warranty for parts purchased on Parts.Cat.Com is 12 months from the invoice date as defined in the Caterpillar Limited Warranty. Parts Warranty covers defects in material and workmanship throughout the Warranty period once it has been installed. For complete Warranty detail contact your local Cat Dealer.
Need More Help? Contact Us
Find a DealerEmail
Return Policy
Return Policy Information
Unless otherwise noted by a non-returnable part
icon, most parts can be returned to your authorized Cat® dealer under their return policy.
Description: Cat® fastener parts are designed for specific applications based on size, strength, clamp load, and past performance. This is information other manufacturers do not have. They are selected to last until rebuild or the life of the machine. While it may seem as though non-Cat hardware and fasteners are suitable for your machine, no other company knows your equipment like we do.
Attributes: • Cat fasteners are manufactured to precise specifications and are built for durability, reliability, productivity • Strength & Quality – Fasteners meet or exceed ISO, ASTM, ASME & SAE requirements. • Cat bolts, nuts, and washers are designed to work together as a system for maximum clamping force. • Coatings that meet special requirements for different applications (RoHS compliant).
Applications: Cat bolts and the matching hardened washers and nuts form a performance based system which produces consistently high clamp loads. You can trust Cat Fasteners to help you build it, maintain it, or fix it - for most machine and workshop applications throughout the world.
View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 2B-2673
Units of Measure
USMetric
Thickness (mm): 38.1
Material: Steel,Carbon Steel,Alloy Zinc,Alloy Mixed: Metal
Thickness (in): 1.5
Coating: Zinc Flake
Nut Type: Hex
Locking Feature: Secondary Fastener
Thread Size (in - TPI) (in): 7/4-5
Hex Size (in): 2-5/8
Thread Size (in): 1-3/4-5
Length (in): 1-1/2
Hand of Thread: RH
Class or Grade: SAE J995 Grade 5 (120 ksi)
Thread Size (dia x pitch) (mm): 1.750x5
Drive (mm): 66.67
Drive (in): 2.625
View More
Compatible Models for part number 2B-2673
TRACK-TYPE TRACTOR
D6 D6XE
MOTOR GRADER
140H NA 12H NA 12H 12G 130G 120H 120G 140B 120B 135H NA 12H ES 140H ES 140 120H ES 143H 120 160H NA 160H 163H NA 160G 140G 160H ES 12F 120H NA 12E 14E
ELECTRIC ROPE SHOVEL
7495 HF 7495
View More
KeyKey
Factory Fit
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.