Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeDrivetrainAxles & ComponentsAxles2G-8741: 50.80mm Outer Diameter Metal Seal Ring
Home
DrivetrainAxles & ComponentsAxles
2G-8741: 50.80mm Outer Diameter Metal Seal Ring
2G-8741: 50.80mm Outer Diameter Metal Seal Ring

Cat® Cast Iron Metal Seal Ring for Steering Lines and Axle Drives

Brand: Cat

Product Images
2G-8741: 50.80mm Outer Diameter Metal Seal Ring
2G-8741: 50.80mm Outer Diameter Metal Seal Ring
2G-8741: 50.80mm Outer Diameter Metal Seal Ring
2G-8741: 50.80mm Outer Diameter Metal Seal Ring
2G-8741: 50.80mm Outer Diameter Metal Seal Ring

Cat® Cast Iron Metal Seal Ring for Steering Lines and Axle Drives

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Frequently bought together
2G-87412G-8741
2G-87772G-8777
9M-20929M-2092
View All Parts
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 2G-8741
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 2G-8741

Units of Measure

USMetric
Material Description: Cast Iron
Width (mm): 2.4
Gage Diameter (in): 2
Material: Gray (Flake) Iron
Thickness (in): 0.09
Thickness (mm): 2.4
Gage Diameter (mm): 50.8
Width (in): 0.095
View More
Compatible Models for part number 2G-8741

MARINE TRANSMISSION

7211 7221

WHEEL DOZER

844 844H 844K

MOTOR GRADER

12H NA 16M 12H 12G 18M3 12M 16M3 12K 120H 120G 24 163H 14M-3 14M3 135H NA 12H ES 14H NA 120H ES 160 12M 3 12M 2 16 120 14 18 140M 160K 120M 140K 160H 163H NA 120K 160G 140H 140G 160M 2 160M 3 120H NA 16H 160M 16G 140M 3 AWD 14L 140H NA 150 14M 130G 12M 3 AWD 140K 2 160M 3 AWD 120 GC 16H NA 140M 3 140M 2 140H ES 140 143H 135H 160H NA 140 GC 16GC 160H ES 14H 120K 2 14G 120M 2

WHEEL LOADER

988H 988K 990 II 988 990K 990H 990

RIPPER SCARIFIER

140G 12G 16G 130G

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert