To find the parts that fit.To find the parts that fit.
Search for part number or name
Sign in
HomeDrivetrainBrakes & ComponentsCamshafts2G-9349: Right Hand Brake Camshaft
Home
DrivetrainBrakes & ComponentsCamshafts2G-9349: Right Hand Brake Camshaft
2G-9349: Right Hand Brake Camshaft
Cat® Right Hand Brake Camshaft for Shoe-Type Brake Mechanism
Brand: Cat
Product Images
2G-9349: Right Hand Brake Camshaft
Cat® Right Hand Brake Camshaft for Shoe-Type Brake Mechanism
Brand: Cat
Check Price
Check Price
Login to view your customer price
Warranty InformationReturn Policy
Description
Description
Description: Brake camshafts, such as 2G-9349, are used to transfer power to air-actuated, S-cam operated shoe type braking mechanisms. The cam rotates when the brakes are actuated, pushing the brake shoe against the brake drum to produce the friction needed to slow or stop the machine.
Cat drive train components must endure incredible torque, high impact loads, and frequent direction and gear changes. Cat designs and manufactures its transmissions and final drive components with these demands in mind. The result is a drive train that lasts longer and works harder over the life of the machine.
Attributes: • Right hand brake camshaft • Hardened steel • External Spline Number of Teeth: 10 • Overall Length: 369.9 mm (14.563 in) • Shaft Length: 284.23 mm (11.190 in) • Shaft Diameter: 44.73 mm (1.761 in) • Cam Diameter: 107.19 mm (4.220 in)
Application: Used in the service brake of certain Wheel Tractor-Scraper models. Consult your owner's manual or contact your local Cat Dealer for more information.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Description: Brake camshafts, such as 2G-9349, are used to transfer power to air-actuated, S-cam operated shoe type braking mechanisms. The cam rotates when the brakes are actuated, pushing the brake shoe against the brake drum to produce the friction needed to slow or stop the machine.
Cat drive train components must endure incredible torque, high impact loads, and frequent direction and gear changes. Cat designs and manufactures its transmissions and final drive components with these demands in mind. The result is a drive train that lasts longer and works harder over the life of the machine.
Attributes: • Right hand brake camshaft • Hardened steel • External Spline Number of Teeth: 10 • Overall Length: 369.9 mm (14.563 in) • Shaft Length: 284.23 mm (11.190 in) • Shaft Diameter: 44.73 mm (1.761 in) • Cam Diameter: 107.19 mm (4.220 in)
Application: Used in the service brake of certain Wheel Tractor-Scraper models. Consult your owner's manual or contact your local Cat Dealer for more information.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Material: Hardened Steel,Low Alloy Steel,Alloy Mixed: Metal
Number of Teeth: 10
Length (mm): 284.23 (Shaft)
Overall Length (mm): 369.9
Diameter (mm): 107.19 (Cam)
Shaft Diameter (mm): 44.73
Length (in): 11.19 (Shaft)
Overall Length (in): 14.56
Diameter (in): 4.22 (Cam)
Shaft Diameter (in): 1.76
Units of MeasureUSMetric
Material: Hardened Steel,Low Alloy Steel,Alloy Mixed: Metal
Number of Teeth: 10
Length (mm): 284.23 (Shaft)
View More
Compatible Models
Compatible Models
Wheel Tractor
621B621
Wheel Scraper
621B627B
View More
Wheel Tractor
621B621
Warranty Information
Return Policy
Parts diagram for 2G-9349
View Detailed Parts Diagrams
Add Your Equipment
KeyKey
Factory Fit
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 2G-9349
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 2G-9349
Description: Brake camshafts, such as 2G-9349, are used to transfer power to air-actuated, S-cam operated shoe type braking mechanisms. The cam rotates when the brakes are actuated, pushing the brake shoe against the brake drum to produce the friction needed to slow or stop the machine.
Cat drive train components must endure incredible torque, high impact loads, and frequent direction and gear changes. Cat designs and manufactures its transmissions and final drive components with these demands in mind. The result is a drive train that lasts longer and works harder over the life of the machine.
Attributes: • Right hand brake camshaft • Hardened steel • External Spline Number of Teeth: 10 • Overall Length: 369.9 mm (14.563 in) • Shaft Length: 284.23 mm (11.190 in) • Shaft Diameter: 44.73 mm (1.761 in) • Cam Diameter: 107.19 mm (4.220 in)
Application: Used in the service brake of certain Wheel Tractor-Scraper models. Consult your owner's manual or contact your local Cat Dealer for more information.
View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 2G-9349
Units of Measure
USMetric
Material: Hardened Steel,Low Alloy Steel,Alloy Mixed: Metal