Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

Home2L-3333: GAUGE
Home2L-3333: GAUGE
2L-3333: GAUGE

Brand: Cat

fallback-image
Discontinued
2L-3333: GAUGE
Contact your dealer for replacement options.

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
DISCONTINUED
Warranty Information
Return Policy
Description
Description

We are still working on adding a description for this part.

Specifications
Specifications

We are still working on adding a specification for this part.

Compatible Models
Compatible Models
Engine - Machine
3408
Generator
SR4
Marine Engine
D353ED379AD379BD333CD353CD353D3408BD3493408D346D348330434063306D398AD398BD342CD330CD342D343
Industrial Engine
3304D3423306D343D348D349D346D342CD330CD398B3406D3983412D379D353CD353ED353DD379BD333C3408B
View More
Engine - Machine
3408
Warranty Information
Return Policy
Parts Diagrams
No EquipmentEnter equipment serial number or choose equipment from previously added list to see parts diagrams.
Select Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 2L-3333
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 2L-3333

We are still working on adding a description for this part.

Specifications for part number 2L-3333

We are still working on adding a specification for this part.

Compatible Models for part number 2L-3333

ENGINE - MACHINE

3408

GENERATOR

SR4

MARINE ENGINE

D353E D379A D379B D333C D353C D353D 3408B D349 3408 D346 D348 3304 3406 3306 D398A D398B D342C D330C D342 D343

INDUSTRIAL ENGINE

3304 D342 3306 D343 D348 D349 D346 D342C D330C D398B 3406 D398 3412 D379 D353C D353E D353D D379B D333C 3408B

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert