Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

Home2P-0174: FLYWHEEL A
Home2P-0174: FLYWHEEL A
2P-0174: FLYWHEEL A

Brand: Cat

fallback-image
Discontinued
2P-0174: FLYWHEEL A
Contact your dealer for replacement options.

Brand: Cat

DISCONTINUED
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Description for part number 2P-0174

We are still working on adding a description for this part.

Specifications for part number 2P-0174

We are still working on adding a specification for this part.

Compatible Models for part number 2P-0174

WHEEL TRACTOR

627 627B

TRACK LOADER

951C 941B 951B 955K 977K 941

SOIL COMPACTOR

815

WHEEL DOZER

814

LANDFILL COMPACTOR

816

MOTOR GRADER

12G 130G 120G 140 120 140G 12F 14G 14E

WHEEL LOADER

920 966C 980B 950 930

WHEEL SKIDDER

518 528

TRACK-TYPE TRACTOR

D7F D7G D6C D5 D4D

PIPELAYER

572F 572G 571G 571F 561C

WHEEL SCRAPER

637 627 637B 627B

EXCAVATOR

235

RIPPER SCARIFIER

130G 140G 12G

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced