Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

Home2P-1474: SUPPORT A
Home2P-1474: SUPPORT A
2P-1474: SUPPORT A

Brand: Cat

fallback-image
Discontinued
2P-1474: SUPPORT A
Contact your dealer for replacement options.

Brand: Cat

DISCONTINUED
Warranty Information
Return Policy
Description
Description

We are still working on adding a description for this part.

Specifications
Specifications
Material: Structural Steel,Alloy Steel
Material: Structural Steel,Alloy Steel
View More
Compatible Models
Compatible Models
Wheel Skidder
518528
Track-Type Tractor
D7FD7GD6CD5D4D
Wheel Tractor
627627B
Pipelayer
572F572G571G571F561C
Wheel Scraper
637627637B627B
Track Loader
951C941B951B955K977K941
Soil Compactor
815
Excavator
235
Wheel Dozer
814
Landfill Compactor
816
Motor Grader
12G130G120G140B120B140120140G12F14G14E
Wheel Loader
920966C980B950930
View More
Wheel Skidder
518528
Warranty Information
Return Policy
Parts Diagrams
No EquipmentEnter equipment serial number or choose equipment from previously added list to see parts diagrams.
Select Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 2P-1474
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 2P-1474

We are still working on adding a description for this part.

Specifications for part number 2P-1474
Material: Structural Steel,Alloy Steel
View More
Compatible Models for part number 2P-1474

WHEEL SKIDDER

518 528

TRACK-TYPE TRACTOR

D7F D7G D6C D5 D4D

WHEEL TRACTOR

627 627B

PIPELAYER

572F 572G 571G 571F 561C

WHEEL SCRAPER

637 627 637B 627B

TRACK LOADER

951C 941B 951B 955K 977K 941

SOIL COMPACTOR

815

EXCAVATOR

235

WHEEL DOZER

814

LANDFILL COMPACTOR

816

MOTOR GRADER

12G 130G 120G 140B 120B 140 120 140G 12F 14G 14E

WHEEL LOADER

920 966C 980B 950 930

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert