Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeDrivetrainDifferentialsDifferential Bearings2P-8099: Ball Bearing
Home
DrivetrainDifferentialsDifferential Bearings
2P-8099: Ball Bearing
2P-8099: Ball Bearing

Cat® Ball Bearing (Single Row)

Brand: Cat

Product Images
2P-8099: Ball Bearing
2P-8099: Ball Bearing
2P-8099: Ball Bearing

Cat® Ball Bearing (Single Row)

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 2P-8099
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 2P-8099

Units of Measure

USMetric
Outside Diameter (mm): 47
Height (mm): 14
Material: Alloy Steel
Inside Diameter (mm): 17
Inside Diameter (in): 0.67
Height (in): 0.55
Outside Diameter (in): 1.85
View More
Compatible Models for part number 2P-8099

MULTI TERRAIN LOADER

267 257 277 247

TRUCK ENGINE

3208 3116

INTEGRATED TOOLCARRIER

IT18F IT18B IT38G II IT12 IT24F IT12B IT14F IT38G IT14B IT38F IT28G IT28F IT28B

TRACK LOADER

931C II 935C 935B 931B 931C 935C II

BACKHOE LOADER

426B 438B 416 426 428 436B 446D 446B 438 436 428B 416B

WINCH

53

BACKHOE

D3 931

COMPACT WHEEL LOADER

910 906 910F 910E

WHEEL LOADER

918F 928G 916 G910 926 936 G936 924GZ 938G II 936E 924F 936F 924G 928F 938G 926E 938F

WHEEL SKIDDER

508

TRACK-TYPE TRACTOR

D3C II D3B D3C D4B D4C D5C D3 D4C II

GEN SET ENGINE

3116 3114

ENGINE - MACHINE

3116 3114 3208

ASPHALT PAVER

BG-2455C BG-240C AP-900B AP-1000B AP-1050B AP-800C BG-230 BG-260C AP-1055B BG-245C

RIPPER

3

MARINE ENGINE

3034

WHEELED EXCAVATOR

M325B

SKID STEER LOADER

236 232 248 246 242 262 252 216 228 226

PNEUMATIC COMPACTOR

PS-500 PF-300B PS-300B

INDUSTRIAL ENGINE

3126 3126B 3116 3114 3306B 3306 C-12 C-10 3034

EXCAVATOR

320-A L 325-A FM L 325B L 320-A S 320-A N 325-A 322B LN 214B 322N 325 LN 322-A LN 213B 322B 322C EL240B EL240C 224B 212B 325B LN E240C E240B 325 L 206B 205B 322-A 325B 322-A L E120B 322-A N 322B L 325-A LN 214B FT E110B 325-A L 322 LN 320-A 322 L EL200B 320N 320B 211B E200B 320B S 320B N 320B L M318 320 L M320

BULLDOZER

4P D5C PATLGP 3S 5A PAT 3P D5C PAT

VIBRATORY COMPACTOR

CS-431C CS-573 CP-533D CP-533C CS-583 CS-433E CS-663E CS-433C CS-531D CS-563 CS-531C CS-533 CP-663E CS-531 CP-433C CP-433E CS-423E CP-563 CS-533C CS-533D CB-434B CB-434C CP-563E CP-563D CB-434 CP-563C CB-545 CB-544 CP-573E CB-534C CB-534B CB-535B CB-634 CS-583E CS-583C CS-583D CP-533 CB-634C CS-573C CS-573D CS-573E CS-683E CS-563C CS-563D CS-563E

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert