Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsRotatingLip Type2S-1076: 57.15mm Inner Diameter Lip Type Seal
Home
Hardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsRotatingLip Type
2S-1076: 57.15mm Inner Diameter Lip Type Seal
2S-1076: 57.15mm Inner Diameter Lip Type Seal

Cat® 57.15mm Inner Diameter Lip Type Seal Used in Torque Converter

Brand: Cat

Product Images
2S-1076: 57.15mm Inner Diameter Lip Type Seal
2S-1076: 57.15mm Inner Diameter Lip Type Seal
2S-1076: 57.15mm Inner Diameter Lip Type Seal
2S-1076: 57.15mm Inner Diameter Lip Type Seal
2S-1076: 57.15mm Inner Diameter Lip Type Seal

Cat® 57.15mm Inner Diameter Lip Type Seal Used in Torque Converter

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Frequently bought together
2S-10762S-1076
7L-21757L-2175
1T-09041T-0904
View All Parts
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 2S-1076
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 2S-1076

Units of Measure

USMetric
Inner Diameter (in): 2.25
Inner Diameter (mm): 57.15
Material: Rubber,Nitrile / NBR / HNBR / XNBR Rubber,Plastic Plastic
Outer Diameter (in): 3.26
Outer Diameter (mm): 82.7
Thickness (in): 0.5
Thickness (mm): 12.7
Weight (kg): 0.04
Weight (lb): 0.09
View More
Compatible Models for part number 2S-1076

ARTICULATED TRUCK

D20D D250D

WHEEL TRACTOR

613C II 613B 613C 613

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert