Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsOther Seals2S-9874: 69.85mm Outer Diameter Metal Seal Ring
Home
Hardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsOther Seals
2S-9874: 69.85mm Outer Diameter Metal Seal Ring
2S-9874: 69.85mm Outer Diameter Metal Seal Ring

Cat® 69.85mm Outer Diameter Inlet Manifold Metal Seal Ring designed to create a secure and leak-proof seal between the inlet manifold and the engine block

Brand: Cat

Product Images
2S-9874: 69.85mm Outer Diameter Metal Seal Ring
2S-9874: 69.85mm Outer Diameter Metal Seal Ring
2S-9874: 69.85mm Outer Diameter Metal Seal Ring
2S-9874: 69.85mm Outer Diameter Metal Seal Ring
2S-9874: 69.85mm Outer Diameter Metal Seal Ring

Cat® 69.85mm Outer Diameter Inlet Manifold Metal Seal Ring designed to create a secure and leak-proof seal between the inlet manifold and the engine block

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 2S-9874
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 2S-9874

Units of Measure

USMetric
Cross Section Thickness (in): 0.093
Cross Section Thickness (mm): 2.36
Cross Section Width (in): 0.115
Cross Section Width (mm): 2.92
Gage Diameter (in): 2.750
Gage Diameter (mm): 69.85
Material: Cast Iron,Gray (Flake) Iron
Seal Type: Plain
View More
Compatible Models for part number 2S-9874

TRACK-TYPE TRACTOR

D7R D8K D8H D7H

RIPPER

8D 7

PIPELAYER

583K

HYDRAULIC CONTROL

183B

TRACK LOADER

973

BULLDOZER

7S 8S 7U 7SU 7A 7S LGP

WINCH

57H

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert