Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeHardware, Seals, & ConsumablesHardwareWashers & Spacers2U-7159: 94mm Inside Diameter Thrust Washer
Home
Hardware, Seals, & ConsumablesHardwareWashers & Spacers
2U-7159: 94mm Inside Diameter Thrust Washer
2U-7159: 94mm Inside Diameter Thrust Washer

13mm Thick Thrust Washer for Bearing Support in Oscillating Hitch

Brand: Cat

Product Images
2U-7159: 94mm Inside Diameter Thrust Washer
2U-7159: 94mm Inside Diameter Thrust Washer
2U-7159: 94mm Inside Diameter Thrust Washer
2U-7159: 94mm Inside Diameter Thrust Washer
2U-7159: 94mm Inside Diameter Thrust Washer

13mm Thick Thrust Washer for Bearing Support in Oscillating Hitch

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 2U-7159
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 2U-7159

Units of Measure

USMetric
Outer Diameter (mm): 170
Outer Diameter (in): 6.7
Material: Spuncast Nylon
Inner Diameter (mm): 94
Inner Diameter (in): 3.7
View More
Compatible Models for part number 2U-7159

TRANSMISSION

TR16-C7.1

ARTICULATED TRUCK

D25D 730C2 D400E 730 D350E D350D D400E II 730C D40D D30D D350E II 725C 730 EJECTOR D400D 725 725C2 735

EJECTOR TRUCK

730C2 EJ 730 D400E II 730C

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert