No Suggested Results

Register

Part number or name
BackHomeHardware, Seals, & ConsumablesHardwareWashers & Spacers2U-9204: 17mm Internal Diameter Steel Spacer
BackHome
Hardware, Seals, & ConsumablesHardwareWashers & Spacers
2U-9204: 17mm Internal Diameter Steel Spacer
2U-9204: 17mm Internal Diameter Steel Spacer
Product Images
2U-9204: 17mm Internal Diameter Steel Spacer
2U-9204: 17mm Internal Diameter Steel Spacer
2U-9204: 17mm Internal Diameter Steel Spacer
2U-9204: 17mm Internal Diameter Steel Spacer
2U-9204: 17mm Internal Diameter Steel Spacer

Cat® 25.40mm Outer Diameter Steel Spacer used for Additional Stretch Length in a Fastener

Brand: Cat

Check Price
Check Price
Login to view your customer price
Parts diagram for 2U-9204
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 2U-9204

Description:
Spacers are commonly used to provide additional stretch length in a fastener to lower preload loss or to lower the cyclic stress range of machine operating loads. They are used to establish and maintain the functional relationship of dependent parts in machine systems.

View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 2U-9204

Units of Measure

USMetric

Center Hole Form: Non-Threaded

Inside Diameter (in): 0.669

Inside Diameter (mm): 17

Length (in): 0.61

Length (mm): 16

Material: Alloy Zinc,Carbon Steel,Steel

Outside Diameter (in): 1

Outside Diameter (mm): 25.4

Type: Center Hole-Slot

Thickness (in): 0.61

Coating: Zinc

Thickness (mm): 15.5

Washer Type: Flat

View More
Compatible Models for part number 2U-9204

UNDERGROUND ART TRUCK

AD30

ARTICULATED TRUCK

D25D D400E 730 D250E 740 D350E D30D 725 735 D300E II

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert