Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeElectrical & ElectronicsLights & Light AccessoriesLight AccessoriesLenses2V-7087: 15.88mm Diameter Amber Lens
Home
Electrical & ElectronicsLights & Light AccessoriesLight AccessoriesLenses
2V-7087: 15.88mm Diameter Amber Lens
2V-7087: 15.88mm Diameter Amber Lens

Cat® 15.88mm Diameter Amber Lens for instrument panel

Brand: Cat

Product Images
2V-7087: 15.88mm Diameter Amber Lens
2V-7087: 15.88mm Diameter Amber Lens

Cat® 15.88mm Diameter Amber Lens for instrument panel

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 2V-7087
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 2V-7087

Units of Measure

USMetric
Material Description: Soda-lime type glass
Diameter (in): 0.62
Height (mm): 15.8
Diameter (mm): 15.8
Material: Glass Ceramic
Lens Color: Amber
Thread Size (in): 9/16-27
Height (in): 0.62
View More
Compatible Models for part number 2V-7087

LOAD HAUL DUMP

R1700 II R2900

TRACK-TYPE TRACTOR

D7R II D6H

MARINE ENGINE

3516 3512 3508 3196 C-12 C18 3126B C12 C15 3508B 3512B 3176C C30 C32 3412E 3406E C9 C7 3516B

FRONT SHOVEL

235C

EXCAVATOR

229 225 215B 231D 215C 215D 235 225B 225D 219 215 219D 235B 235C 235D M325C 245 229D 245D 245B

VIBRATORY COMPACTOR

CS-431C CP-533D CP-533C CP-533E CS-323C CB-534C CB-534B CS-433E CS-663E CS-433C CB-535B CB-634 CS-583E CS-531D CS-583C CS-583D CS-531C CP-663E CP-433C CP-433E CS-423E CB-634C CP-323C CS-573C CS-573D CS-573E CS-533C CS-533D CS-533E CS-683E CB-434B CB-434C CP-563D CS-563C CS-563D CP-563C CS-563E

PETROLEUM PACKAGE

TH48-E80 CX31 CX31-C11I CX31-C9I CX35-C18I CX31-C15I C18 TH48 TH35-C15I CX31-C13I

POWER PACKAGE

C7

GENERATOR SET

C18

ENGINE

C32 INDUSTRIAL C32B INDUSTRIAL C27 INDUSTRIAL

LOCOMOTIVE ENGINE

C32

PETROLEUM ENGINE

C32 C15 C13 C18 C11 C9 C7

SOIL COMPACTOR

825C

WHEEL DOZER

834B 824C

LANDFILL COMPACTOR

836 826C

PETROLEUM GEN SET

C27 C32

TELEHANDLER

RTC60 RT60 RT50 RT50SA

WHEEL LOADER

966F II 988B 980C 992C 966F

CHALLENGER

75

ENGINE - MACHINE

C27 3408

ARTICULATED TRUCK

D550B D44B D400E D20D D250D D250B D400D D25D D25C D350E D350D D350C D35HP D30C D30D D35C D300D D400 D300B D40D

PNEUMATIC COMPACTOR

CW-14 PS-200B PS-360B PS-360C PS-150C PS-150B PF-290B

INDUSTRIAL ENGINE

C32 3176C C27 C18 3406E 3126B 3196 3412E 3408E 3408B C-12 C-15 C-10 C-16 C7 C9 3456 C-9 C11 C13 C15 C9.3 C32B

TRUCK

773B

LOGGER

227

BULLDOZER

824S

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert