Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeEngineCooling SystemRadiator & Components2W-5540: Folded Radiator Core
Home
EngineCooling SystemRadiator & Components
2W-5540: Folded Radiator Core
2W-5540: Folded Radiator Core

Cat® Folded Radiator Core for Elimination of the Excess Engine Heat

Brand: Cat

Product Images
2W-5540: Folded Radiator Core
2W-5540: Folded Radiator Core
2W-5540: Folded Radiator Core
2W-5540: Folded Radiator Core
2W-5540: Folded Radiator Core

Cat® Folded Radiator Core for Elimination of the Excess Engine Heat

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Description
Description

Description:

  • Cores are important components of radiators, which draw out excess heat to cool engines

Attributes:

  • Cat® parts are manufactured to precise specifications and are built for durability, reliability, productivity, less environmental impact, and reuse

Warning:This product can expose you to chemicals including Cadmium, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

Description:

  • Cores are important components of radiators, which draw out excess heat to cool engines

Attributes:

  • Cat® parts are manufactured to precise specifications and are built for durability, reliability, productivity, less environmental impact, and reuse

Warning:This product can expose you to chemicals including Cadmium, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Width (mm): 177.8
Height (mm): 121.92
Length (in): 50.2
Material: Alloy Brass,Alloy Copper
Length (mm): 1,275.08
Height (in): 4.8
Units of MeasureUSMetric
Width (mm): 177.8
Height (mm): 121.92
Length (in): 50.2
View More
Compatible Models
Compatible Models
Generator
SR4
Wheel Tractor
627G627E623B627F623G623E623F621B621E621F621G
Soil Compactor
815B
Wheel Dozer
814B
Landfill Compactor
816B
Winch
57H575656H
Motor Grader
16H16G16H NA
Wheel Loader
966D966E
Track-Type Tractor
D7GD7HD8ND6H IID6H
Engine - Machine
3408
Gen Set Engine
3406B34123408B3408C34083412C
Ripper
768
Pipelayer
572G578571G
Engine - Industrial
3406B
Industrial Engine
34123408B
Wheel Scraper
621E
Truck
793C
Gas Engine
G3406
Bulldozer
8U67SU6A6S7A7S7U6SU8SU8A
Ripper Scarifier
16G
View More
Generator
SR4
Warranty Information
Return Policy
Parts diagram for 2W-5540
View Detailed Parts Diagrams
Add Your Equipment
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert