Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

Home2W-6692: TUBE A
Home2W-6692: TUBE A
2W-6692: TUBE A

Brand: Cat

fallback-image
Discontinued
2W-6692: TUBE A
Contact your dealer for replacement options.

Brand: Cat

DISCONTINUED
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 2W-6692
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 2W-6692

We are still working on adding a description for this part.

Specifications for part number 2W-6692
Material: Structural Steel,Alloy Steel
View More
Compatible Models for part number 2W-6692

TRACK-TYPE TRACTOR

D9L D8L

GENERATOR

WEG

ENGINE - MACHINE

3408

GEN SET ENGINE

3412 3408B 3412C

RIPPER

9 8

INDUSTRIAL ENGINE

3412 3412E 3408B

BULLDOZER

9U 8S 9S 9C 8A

COLD PLANER

PR-1000C PR-1000 PR-750B

WINCH

59

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert