To find the parts that fit.To find the parts that fit.
Search for part number or name
Sign in
HomeStructures & Other Systems ComponentsTanks & ComponentsGaugesDipsticks300-7445: Oil Level Gauge
Home
Structures & Other Systems ComponentsTanks & ComponentsGaugesDipsticks300-7445: Oil Level Gauge
300-7445: Oil Level Gauge
Cat® Gauge to Check Oil Level
Brand: Cat
Product Images
300-7445: Oil Level Gauge
Cat® Gauge to Check Oil Level
Brand: Cat
Check Price
Check Price
Login to view your customer price
Warranty InformationReturn Policy
Description
Description
Description: An Oil Level Gauge, also known as an oil level indicator or oil dipstick consists of a long slender rod with markings or indicators along its length. The rod is inserted into the oil reservoir through a tube or opening in the engine block. To check the oil level, the dipstick is inserted fully into the oil reservoir and then withdrawn. The oil on the dipstick adheres to its surface, indicating the oil level in the reservoir.
Attributes: • Manufactured to a precise specification and are built for durability, reliability, and productivity. • The dipstick has markings or indicators that represent the desired oil level range. • Phosphate coating acts as a protective barrier against moisture, chemicals, and other environmental factors.
Applications: An Oil Level Gauge is used to check the oil level in the engine and is mainly used in Cat 980G and 980H Wheel Loader, 980H OEM Applications, C15 Engine (Piston)
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Description: An Oil Level Gauge, also known as an oil level indicator or oil dipstick consists of a long slender rod with markings or indicators along its length. The rod is inserted into the oil reservoir through a tube or opening in the engine block. To check the oil level, the dipstick is inserted fully into the oil reservoir and then withdrawn. The oil on the dipstick adheres to its surface, indicating the oil level in the reservoir.
Attributes: • Manufactured to a precise specification and are built for durability, reliability, and productivity. • The dipstick has markings or indicators that represent the desired oil level range. • Phosphate coating acts as a protective barrier against moisture, chemicals, and other environmental factors.
Applications: An Oil Level Gauge is used to check the oil level in the engine and is mainly used in Cat 980G and 980H Wheel Loader, 980H OEM Applications, C15 Engine (Piston)
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Length (in): 39.87
Length (mm): 1012.6
Material: Rubber, Spring Steel,Polyester Rubber,Alloy Mixed: Metal,Carbon Steel,Alloy Zinc
Weight (kg): 0.15
Weight (lb): 0.33
Units of MeasureUSMetric
Length (in): 39.87
Length (mm): 1012.6
Material: Rubber, Spring Steel,Polyester Rubber,Alloy Mixed: Metal,Carbon Steel,Alloy Zinc
View More
Compatible Models
Compatible Models
Wheel Loader
980H980G
View More
Wheel Loader
980H980G
Warranty Information
Return Policy
Parts diagram for 300-7445
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 300-7445
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 300-7445
Description: An Oil Level Gauge, also known as an oil level indicator or oil dipstick consists of a long slender rod with markings or indicators along its length. The rod is inserted into the oil reservoir through a tube or opening in the engine block. To check the oil level, the dipstick is inserted fully into the oil reservoir and then withdrawn. The oil on the dipstick adheres to its surface, indicating the oil level in the reservoir.
Attributes: • Manufactured to a precise specification and are built for durability, reliability, and productivity. • The dipstick has markings or indicators that represent the desired oil level range. • Phosphate coating acts as a protective barrier against moisture, chemicals, and other environmental factors.
Applications: An Oil Level Gauge is used to check the oil level in the engine and is mainly used in Cat 980G and 980H Wheel Loader, 980H OEM Applications, C15 Engine (Piston)
View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 300-7445
Units of Measure
USMetric
Length (in): 39.87
Length (mm): 1012.6
Material: Rubber, Spring Steel,Polyester Rubber,Alloy Mixed: Metal,Carbon Steel,Alloy Zinc
Weight (kg): 0.15
Weight (lb): 0.33
View More
Compatible Models for part number 300-7445
WHEEL LOADER
980H 980G
View More
KeyKey
Factory Fit
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.